Application Notes (15)
- AN-1139: Understanding the Parallel Programming Protocol (pdf, 174 kB)
- AN-1074: Understanding the Serial Download Protocol (Formerly uC004) (pdf, 245 kB)
-
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)
(pdf, 112 kB)
- AN-759 Companion Code (zip, 3,464 bytes) (zip, 3 kB)
-
AN-709: RTD Interfacing and Linearization Using an ADuC8xx MicroConverter®
(pdf, 698 kB)
- AN-709 Accompanying Files (Tools and Source Code) (zip, 112 kB)
-
AN-660: XY-Matrix Keypad Interface to MicroConverter®
(pdf, 286 kB)
- AN-660 Accompanying Source Code (zip, 6 kB)
-
AN-645: Interfacing an HD44780 Character LCD to a MicroConverter ® (uC014)
(pdf, 97 kB)
... There is a vast array of LCD displays available.Fortunately,a majority of them comply with the HD44780U standard.This standard refers to the LCD controller chip that accepts data from the MicroConverter and communicates with the LCD screen.-
AN-645 Files (uC014)
(zip, 346 kB)
(zip, 354,590 bytes)
-
AN-645 Files (uC014)
(zip, 346 kB)
-
AN-644: Frequency Measurement Using Timer 2 on a MicroConverter ® (uC013)
(pdf, 62 kB)
... This application note describes the implementation of a single pin measurement of frequencies up to 500 kHz using the Timer 2 counter input pin.-
AN-644 Files (uC013)
(zip, 18 kB)
(zip, 18,664 bytes)
-
AN-644 Files (uC013)
(zip, 18 kB)
- AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
-
UC-018: Uses of the Time Interval Counter
(pdf, 632 kB)
-
uC018 Files
(zip, 2 kB)
(zip, 2,325 bytes)
-
uC018 Files
(zip, 2 kB)
- UC-009: Addressing 16MB of External Data Memory (pdf, 173 kB)
- UC-008: Using the ADuC834 C-library (pdf, 290 kB)
-
UC-007: User Download (ULOAD) Mode
(pdf, 0 kB)
-
uC007 Files
(zip, 214 kB)
(zip, 219,244 bytes)
-
uC007 Files
(zip, 214 kB)
-
UC-006: A 4-wire UART-to-PC Interface
(pdf, 0 kB)
-
uC006 Files
(zip, 342 kB)
(zip, 350,518 bytes) -
uC006 Gerber File (1)
(zip, 79 kB)
(zip, 81,102 bytes) -
uC006 Gerber Files (2)
(zip, 91 kB)
(zip, 93,389 bytes)
-
uC006 Files
(zip, 342 kB)
-
UC-002: Developing in C with the Keil uVision2 IDE
(pdf, 0 kB)
-
uC002 Files
(zip, 2 kB)
(zip, 2,389 bytes)
-
uC002 Files
(zip, 2 kB)
-
UC-001: MicroConverter® 2C® Compatible Interface
(pdf, 126 kB)
-
uC001 Files
(zip, 5 kB)
(zip, 5,838 bytes)
-
uC001 Files
(zip, 5 kB)
Technical Articles (2)
-
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004) -
Temperature Monitoring in Remote Systems
... Analog Devices has designed a system to meet the demanding requirements of food transporation applications.
(Sensors, October 2002)
Data Sheets (2)
Glossary (1)
Overview (2)
-
Precision Analog Microcontrollers ARM7® and 8051 Series
(pdf)
ADI's two families of precision analog Flash microcontrollers address the growing need for integration, design ease, programmability, and precision analog performance demanded by industrial, instrumentation, communications, and automotive applications. - Precision Analog Microcontrollers—ARM7® and 8051 Series (pdf, 5834 kB)
Recommended Reading (5)
-
8051 Microcontroller, The: Hardware, Software, and Interfacing, 2/E
by James W. Stewart and Kai Miao, DeVry Institute of Technology, Prentice Hall, 1999 - Analog Devices Technical Bookstore
-
C and the 8051
by Thomas W. Schultz, Prentice Hall PTR, 1999 -
C and the 8051
Hardware, Modular Programming & Multitasking, 2/e
by Thomas W. Schultz, Prentice Hall PTR, 1997 -
The 8051 Microcontroller, 3/E
by I. Scott MacKenzie, University of Guelph, Prentice Hall, 1999
User Guides (1)
- ADuC834 Quick Reference Guide (pdf, 392 kB)