ADUC824

LAST TIME BUY

Precision Analog Microcontroller: 1MIPS 8052 MCU + 8kB Flash + 16/24-Bit ADC + 12-Bit DAC

Viewing:

Overview

  • 2-Channel, Differential Input, Programmable Gain, Self-Calibrating, 24-Bit Primary ADC
  • 3-Channel, Single-Ended Input, Self Calibrating, 16-Bit Auxiliary ADC
  • Single 12-Bit Rail-to-Rail Voltage-Output DAC
  • Industry Standard 8052 Microcontroller
  • 8K-Byte In-Circuit Re-Programmable Flash Program Memory
  • Precision Temperature Sensor
  • 640-Byte Read/Write Accessible Non-Volatile Flash Data Memory
  • Programmable PLL Clock & Low 
    Power Operating Modes
  • Voltage Reference, Serial Interface Ports, Watchdog Timer, Power 
    Supply Monitor, etc
  • Embedded Download/Debug & 
    Emulation Features
ADUC824
Precision Analog Microcontroller: 1MIPS 8052 MCU + 8kB Flash + 16/24-Bit ADC + 12-Bit DAC
ADuC824 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 14

Technical Articles 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC824

ADuC824 QuickStart Development System

Product Details

Development System for evaluation of the ADuC824, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 8K-Byte Flash MCU. This development system is also recommended for evaluation of ADuC816.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

EVAL-ADUC824
ADuC824 QuickStart Development System

Latest Discussions

Recently Viewed