Product Details

The ADuC7128 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating a high performance, multi-channel analog-to-digital converter (ADC), DDS with line driver, 16-/32-bit MCU, and Flash/EE memory on a single chip.

The QuickStart Plus Kits for the ADuC7128 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.

ADUC7128 DEVELOPMENT KITS

Development Tools QuickStart Plus System
Evaluation Board
Power Supply
Serial Cable
Windows Serial Downloader
PLA Tool
Elves
Code Example
Documentation
Keil uVision3
IAR Embedded Workbench and ROM Monitor
miDAS-Link JTAG Emulator

Documentation

GETTING STARTED WITH THE EVALUATION KIT

APPLICATION NOTES

  • AN-724: ADuC702x Serial Download Protocol (pdf)

EVALUATION BOARD DOCUMENTATION

GENERAL INFORMATION ON DEVELOPMENT TOOLS

Software and Tools

Tool Vendors:

  • IAR EWARM evaluation version integrated software development tool. 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
  • Keil MDKARM evaluation version integrated software development tool. 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

ADI Tools:

  • ARMWSD - UART Downloader, supporting in-circuit serial programming. (zip)
  • Elves - v2.0.0.1 Tool to assist in using the peripheral function libraries. (zip)
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC712x product. It allows in-system serial programming and debugging.
Function Libraries

Adapters and Interposers

SampleBuy

Price, packaging, availability

ADuC7128 QuickStart Plus Development System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7128QSPZ Status: Production ADuC7128 Quickstart plus development system $159.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close