Add to Signal Chain Designer

ADSP-21992:  High-Performance Mixed Signal DSP, 160 MHz, 32K Program, 16K Data Memory RAM

Product Details

The ADSP-21992 further extends the capabilities of the ADSP-2199x mixed-signal DSP family, by offering 32K words of program memory and 16K words of data memory RAM. In addition, the ADSP-21992 provides an on-chip CAN communications port that provides full CAN 2.0B support, with 16 configurable mailboxes and individual acceptance filters. The integration of the CAN interface enables single chip solutions that implement the embedded control and signal processing as well as the field bus communications interface.

FEATURES and BENEFITS

  • 160 MHz, ADSP-219x DSP Core
  • 8-Channel, 14-Bit, 20 MSPS ADC with On-Chip Voltage Reference
  • Integrated Controller Area Network (CAN) Interface
  • External Memory Interface (to 1 MWord)
  • Three-Phase PWM Generation Unit, with additional Dual Auxiliary PWM Outputs
  • 32K Program, 16K Data Memory RAM
  • Three-Phase PWM Generation Unit
  • Incremental Encoder Interface Unit
  • Three 32-Bit, General Purpose Timers
  • 16-Bit General Purpose Flag I/O Port
  • Synchronous Serial (SPORT) & SPI Communications Port
  • CROSSCORE™ tool support

Functional Block Diagram

Documentation

Title Content Type File Type
ADSP-21992: Mixed Signal DSP Controller With CAN Data Sheet  (Rev A, 08/2007) (pdf, 2365 kB) Data Sheets PDF
AN-227: Digital Control System Design with the ADSP-2100 Family  (pdf) Application Notes PDF
EE-227: CAN Configuration Procedure for ADSP-21992 DSPs  (pdf, 176 kB) Application Notes PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Application Notes PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
Using the ADSP-2100 Family Volume 1 (Rev 1.0, 1990)  (zip, 4890 kB) | Request a CD Processor Manuals ZIP
ADSP-219x DSP Instruction Set Reference (Rev 2.0, December 2005)  (pdf, 1410 kB) | Request a CD Processor Manuals PDF
ADSP-2199x Mixed Signal DSP Controller Hardware Reference (Rev 0, 2003)  (pdf, 3119 kB) Processor Manuals PDF
ADSP-219x/2191 DSP Hardware Reference (Rev 1.1, August 2003)  (pdf) | Request a CD Processor Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 3.5 Component Software Engineering User's Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 3657 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 User's Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 4355 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Assembler and Preprocessor Manual for ADSP-218x and ADSP-219x DSPs (Rev 1.2, October 2003)  (pdf, 1223 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Linker and Utilities Manual for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 4739 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Kernel VDK User's Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 1870 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Loader Manual for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 2379 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Quick Installation Reference Card (Rev 1.1, March 2004)  (pdf, 78 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 C/C++ Compiler and Library Manual for ADSP-219x Processors (Rev 4.1, October 2003)  (pdf, 3209 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Getting Started Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 1218 kB) | Request a CD Software Manuals PDF
ADSP-21992 EZ-KIT Lite Evaluation System Manual (Rev 1.1, October 2003)  (pdf, 1208 kB) | Request a CD Evaluation Kit Manuals PDF
VisualDSP++ 2.0 for ADSP-21xx Family (May 2001)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 3.0 for ADSP-21xx Processors (Rev 1.0, July 2002)  (zip, 0) Legacy Software Manuals ZIP
Apex-ICE USB Emulator Hardware Installation Guide (Rev 6.0, December 2002)  (pdf, 605 kB) Legacy Emulator Manuals PDF
Summit-ICE PCI Emulator Hardware Installation Guide (Rev. 4, December 2002)  (pdf, 508 kB) Legacy Emulator Manuals PDF
DSP Motor Control in Domestic Appliance Applications  (pdf, 161 kB)
An article by Dr. Aengus Murray of Analog Devices printed in ECN Magazine, May 2000 issue. The article addresses DSP-based motor control systems offering the control bandwidth required to make possible the development of advanced motor drive systems for domestic appliance applications.
Technical Articles PDF
The ADSP-2199x Family: Mixed-Signal DSPs For Embedded Control & Signal Processing Applications Product Highlight  (pdf, 75 kB) Product Highlights PDF
ADSP-2199x Anomaly List for Revisions up to 1.1 (Rev B, 02/25/2010  (pdf, 141 kB) IC Anomalies PDF
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML
ADSP-219x Single-Core Optimized Example Code Code Examples HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

SampleSample & Buy

Price, packaging, availability

ADSP-21992 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-21992BSTZ Status: Production LQFP 1.4 MM 176 Ind Tray, 40 $35.56 $31.29 Y  Material Info PCN Purchase
ADSP-21992YBC Status: Production 196 ball CSPBGA (15x15x1.85mm) 196 Ind Tray, 126 $37.84 $33.32 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close