ADP1610
NOT RECOMMENDED FOR NEW DESIGNS1.2 MHz DC-DC Step-Up Switching Converter
- Part Models
- 1
- 1ku List Price
- Starting From $2.08
Overview
- Fully Integrated 1.2 A , 0.2 Ω, Power Switch
- Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
- 92% Efficiency
- Adjustable Output Voltage up to 12 V
- 3% Output Regulation Accuracy
- Adjustable Soft Start
- Input Undervoltage Lockout
- MSOP 8-lead Package
The ADP1610 is a dc-to-dc step-up switching converter with an integrated 1.2 A, 0.2 Ω power switch capable of providing an output voltage as high as 12 V. With a package height of less that 1.1 mm, the ADP1610 is optimal for space-constrained applications such as portable devices or thin film transistor (TFT) liquid crystal displays (LCDs).
The ADP1610 operates in pulse-width modulation (PWM) current mode with up to 92% efficiency. Adjustable soft start prevents inrush currents at startup. The pin-selectable switching frequency and PWM current-mode architecture allow excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors.
The ADP1610 is offered in the Pb-free 8-lead MSOP and operates over the temperature range of −40°C to +85°C.
APPLICATIONS
- TFT LC bias supplies
- Portable applications
- Industrial/instrumentation equipment
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Power Reference Designs 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1610ARMZ-R7 | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| ADP1610ARMZ-R7 | ||
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| ADP1610ARMZ-R7 | ||
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADP1610ARMZ-R7 | ||
|
Dec 21, 2009 - 06_0159 Qualification of 8" S6 wafer fab process at Analog Devices, Limerick, Ireland. |
||
| ADP1610ARMZ-R7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADP161x SEPIC-Cuk Design Tool
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolADP161x Coupled-SEPIC Design Tool
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolADP161x Boost Regulator Design Tool
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool