ADP1610 Evaluation Tools

Product Details

The ADP1610 evaluation hardware is for the ADP1610, a step-up dc-to-dc switching regulator capable of providing output voltage up to 12 V from 2.5 V to 5.5 V input voltage. The ADP1610 features an internal MOSFET switch, programmable soft-start, and fast transient response. Its frequency can be user-selected to operate at either 700 kHz to optimize the regulator for high efficiency or at 1.2 MHz to allow the use of a small surface-mount inductor.

Documentation

  • ADIsimPower™ Voltage Regulator Design Tool
    This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
  • ADP1610 Evaluation Tools  (pdf, 179 kB)

SampleBuy

Price, packaging, availability

ADP1610 Evaluation Tools
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1610-EVALZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close