This describes the design, operation, and test results of the ADP1853-EVALZ. The input range for this evaluation board is 9 V to 15 V, and the regulated output voltage is 3.3 V with a maximum 20 A output current. A switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved