Overview
Product Details
This describes the design, operation, and test results of the ADP1853-EVALZ. The input range for this evaluation board is 9 V to 15 V, and the regulated output voltage is 3.3 V with a maximum 20 A output current. A switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-431: Evaluation Board for the ADP1853 Step-Down DC-to-DC Controller6/27/2012PDF625 kB