Data Sheets (1)
Glossary (1)
Power Reference Designs (11)
-
ADP1829 & ADP1821 Reference Design
(pdf, 309 kB)
Five Output Voltages: 1.2 V, 1.8 V, 3.3 V, 5 V, 12 V; Output Current: 1 A to 4.5 A; Input voltage: 15.2-16.8 V; Ripple 50 mV ppk; Transient step ±5%, 50% max load -
ADP1829 & ADP1864 Reference Design
(pdf, 142 kB)
Three Output Voltages: 1.24 V, 3.3 V, 5 V; Output Current: 2 A to 4 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829 and ADP1715 Reference Design
(pdf, 166 kB)
Five Output Voltages: 5.0 V, 3.3 V, 3.3 V low noise, 2.5 V, 1.3 V; Output Current: 0.005 A to 1.65 A; Input voltage: 8-16 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829 Reference Design
(pdf, 1793 kB)
Two Output Voltages: 3.3 V, 1.0 V; Output Current: 3.0 A, 8.0 A; Input voltage: 10.8 V – 13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829 Reference Design
(pdf, 287 kB)
Five Output Voltages: 1.0V, 1.8V, 3.3V x 2, 5V; Output Current: 0.7A to 2.8A; Input voltage: 9-12V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829 Reference Design
(pdf, 172 kB)
Four Output Voltages: 7.0 V, 3.3 V, 1.8 V, 1.2 V; Output Current: 1.6 A to 12.6 A; Input voltage: 19-21 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829 Reference Design
(pdf, 555 kB)
Two Output Voltages: 5.0 V, 3.3 V; Output Current: 3 A; Input voltage: 8.0-16.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829 Reference Design
(pdf, 574 kB)
Two Output Voltages: 5.0 V, 3.3 V; Output Current: 3 A; Input voltage: 8.0-16.0 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829 Reference Design
(pdf, 679 kB)
Two Output Voltages: 5.0 V, 3.3 V; Output Current: 1.5 A, 2.6 A; Input voltage: 10.8 V-13.2 V; Ripple 12 mV ppk; Transient step ±5%, 50% max load -
ADP1829, ADP210x and ADP171x Reference Design
(pdf, 687 kB)
Seven Output Voltages: 3.6 V, 3.3 V,3.3l V 2.5 V, 1.8 V, 1.25 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829, ADP210x, ADP171x Reference Design
(pdf, 447 kB)
Seven Output Voltages: 5.0 V, 3.6 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
Solutions Bulletins (1)
-
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8