Add to Signal Chain Designer

ADM8691:  µP Supervisory Circuit

Product Details

The ADM8690–ADM8695 family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include mP reset, backup battery switchover, watchdog timer, CMOS RAM write protection and power failure warning. The complete family provides a variety of configurations to satisfy most microprocessor system requirements.

The ADM8690, ADM8692 and ADM8694 are available in 8-pin DIP packages and provide:

  1. Power-on reset output during power-up, power-down and brownout conditions. The RESET output remains operational with VCC as low as 1 V.
  2. Battery backup switching for CMOS RAM, CMOS microprocessor or other low power logic.
  3. A reset pulse if the optional watchdog timer has not been toggled within a specified time.
  4. A 1.3 V threshold detector for power fail warning, low battery detection or to monitor a power supply other than +5 V.

The ADM8691, ADM8693 and ADM8695 are available in 16-pin DIP and small outline packages (including TSSOP) and provide three additional functions:

  1. Write protection of CMOS RAM or EEPROM.
  2. Adjustable reset and watchdog timeout periods.
  3. Separate watchdog timeout, backup battery switchover, and low VCC status outputs.

Functional Block Diagram for ADM8691

Documentation

Title Content Type File Type
ADM8690/ADM8691/ADM8695: Microprocessor Supervisory Circuits Data Sheet (Rev C, 12/2011) (pdf, 357 kB) Data Sheets PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Solutions Bulletins PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Solutions Bulletins PDF
Voltage Monitoring Products Applications Guide  (pdf, 1808 kB) Solutions Bulletins PDF
Voltage Monitoring and Sequencing (2009/2010)  (pdf) Overview PDF
Voltage Monitoring Products 2008  (pdf, 3930 kB) Overview PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Supervisor Parametric Search
Narrow down the thousands of available supervisors using parameters applicable to your application.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADM8691 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM8691ANZ Status: Production 16 ld PDIP 16 Ind Tube, 25 $3.44 $3.11 Y  Material Info PCN Purchase
ADM8691ARN Status: Production 16 ld SOIC 16 Ind Tube, 48 $3.85 $3.49 N  Material Info PCN Purchase
ADM8691ARN-REEL Status: Production 16 ld SOIC 16 Ind Reel, 2500 - $3.49 N  Material Info PCN Purchase
ADM8691ARNZ Status: Production 16 ld SOIC 16 Ind Tube, 48 $3.44 $3.11 Y  Material Info PCN Purchase
ADM8691ARU Status: Production 16 ld TSSOP 16 Ind Tube, 96 $3.85 $3.49 N  Material Info PCN Purchase
ADM8691ARU-REEL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $3.49 N  Material Info PCN Purchase
ADM8691ARUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $3.34 $3.02 Y  Material Info PCN Purchase
ADM8691ARW Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $3.85 $3.49 N  Material Info PCN Purchase
ADM8691ARWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $3.34 $3.02 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close