ADM1065

LAST TIME BUY

Super Sequencer™ and Monitor

Viewing:

Overview

  • Complete supervisory and sequencing solution for up to 10 supplies
  • 10 supply fault detectors enabling supervision of supplies to
    <0.5% accuracy at all voltages at 25°C
    <1.0 % accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision:
    Supplies up to 14.4 V on VH
    Supplies up to 6 V on VP1-4
  • 5 dual function inputs VX1-5:
    High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    General-purpose logic input
  • 10 programmable driver outputs, PDO1 to PDO10 (PDOx)
    Open-collector with external pull-up
    Push/pull output driven to VDDCAP or VPx
    Open collector with weak pull-up to VDDCAP or VPx
  • Sequencing engine (SE) implements state machine control of
    PDO outputs
    State changes conditional on input events
    Enables complex control of boardsPower-up and power-down sequence control
  • Fault event handling
  • See datasheet for additional information
ADM1065
Super Sequencer™ and Monitor
ADM1065 Typical Application Diagram ADM1065 Pin Configuration ADM1065 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1065

ADM1065 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1065
ADM1065 Evaluation Board

Latest Discussions

Recently Viewed