Product Details

The evaluation board allows the speedy demonstration and evaluation of the AD8555/AD8556/AD8557 zero-drift, digitally programmable sensor signal amplifiers.

Communication to the Eval board is established by connecting the eval board via a parallel cable to a personal computer. (PC)

The AD8555/AD8556/AD8557 are auto-zero instrumentation amplifiers with programmable gain and output offset adjustment features. The evaluation board enables a personal computer (PC) to communicate with the AD8555/AD8556/AD8557. Users can send commands to the evaluation board and read back the programmed values for the device that is being evaluated.

For more information, see AN730 below in documentation section.

AD8557 uses the same eval board but different software.

Documentation

Software and Tools

SampleBuy

Price, packaging, availability

AD8555 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8555ARZ-EVAL Status: Production Evaluation Board Digitally Programmable $66.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close