ADP5022
ObsoleteDual 3 MHz, 600 mA Buck Regulator with 150 mA LDO
Overview
- Input voltage range: 2.4 V to 5.5 V
- Tiny 16-ball, 2 mm × 2 mm WLCSP package
- Overcurrent and thermal protection
- Soft start
- Factory programmable undervoltage lockout on VDDA system supply of either 2.2 V or 3.9 V
- Factory programmable default output voltages for all 3 channels
- Buck1 and Buck2 key specifications
Current mode architecture for excellent transient response
3 MHz operating frequency
See data sheet for additional details - LDO key specifications
Stable with 1 μF ceramic output capacitors
High PSRR
60 dB up to 10 KHz
Low output noise
See data sheet for additional details
The ADP5022 is a micro power management unit (micro PMU) that combines two high performance buck regulators and a low dropout regulator (LDO) in a tiny 16-ball 2.08 mm × 2.08 mm WLCSP to meet demanding performance and board space requirements.
The high switching frequency of the buck regulators enables tiny multilayer external components and minimizes the board space required. When the MODE pin is set high, the buck regulators operate in forced PWM mode. When the MODE pin is set low, the buck regulators automatically switch operating modes depending on the load current level. At higher output loads, the buck regulators operate in PWM mode. When the load current falls below a predefined threshold, the regulators operate in power save mode (PSM), improving the light-load efficiency.
The two bucks operate out-of-phase to reduce the input capacitor requirement and noise.
The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5022 LDO extends the battery life of portable devices. The LDO maintains power supply rejection greater than 60 dB for frequencies as high as 10 kHz while operating with a low headroom voltage.
Each regulator in the ADP5022 has a dedicated, independent enable pin. A high voltage level applied to the enable pin activates the respective regulator. The default output voltages are factory programmable and can be set to a wide range of options.
Documentation
User Guide 1
Brochure 1
Device Drivers 1
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADP5023 | PRODUCTION | Dual 3 MHz, 800 mA Buck Regulator with One 300 mA LDO |