content here.
content here.

ADP221:  Dual, 200 mA, Low Noise, High PSRR Voltage Regulator

The 200 mA dual output ADP220/ADP221 combine high PSRR, low noise, low quiescent current, and low dropout voltage in a voltage regulator ideally suited for wireless applications with demanding performance and board space requirements.

The low quiescent current, low dropout voltage, and wide input voltage ...More

ADP221:  Dual, 200 mA, Low Noise, High PSRR Voltage Regulator

Product Description

The 200 mA dual output ADP220/ADP221 combine high PSRR, low noise, low quiescent current, and low dropout voltage in a voltage regulator ideally suited for wireless applications with demanding performance and board space requirements.

The low quiescent current, low dropout voltage, and wide input voltage range of the ADP220/ADP221 extend the battery life of portable devices. The ADP220/ADP221 maintain power supply rejection greater than 60 dB for frequencies as high as 100 kHz while operating with a low headroom voltage. The ADP220 offers much lower noise performance than competing LDOs without the need for a noise bypass capacitor. The ADP221 also includes an active pull-down to quickly discharge output loads.

The ADP220/ADP221 are available in a miniature 6-ball WLCSP package and is stable with tiny 1 μF ± 30% ceramic output capacitors, resulting in the smallest possible board area for a wide variety of portable power needs.

The ADP220/ADP221 are available in many output voltage combinations, ranging from 0.8 V to 3.3 V, and offer overcur-rent and thermal protection to prevent damage in adverse conditions.

Applications

  • Mobile phones
  • Digital cameras and audio devices
  • Portable and battery-powered equipment
  • Portable medical devices
  • Post dc-to-dc regulation

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Input voltage range: 2.5 V to 5.5 V
  • Dual independent 200 mA low dropout voltage regulators
  • Miniature 6-ball, 1.0 mm × 1.5 mm WLCSP
  • Initial accuracy: ±1%
  • Stable with 1 μF ceramic output capacitors
  • No noise bypass capacitor required
  • Two independent logic controlled enables
  • Please see data sheet for additional features.
  • Vout Preset: Dual Presets--0.8 to 3.3V
  • Vout Adj Range: n/a
  • Vin Range (Vmin to Vmax): 2.5 to 5.5
  • Iout (max): 200mA
  • Supply Current : 220µA
  • Vdropout @ Rated Iout: 150mV
  • Vout Total Acc: 2% @ 0.1 mA - Iout max
  • Package: WLCSP-6
  • # of Outputs: 2
  • Shutdown: Yes
  • Operating Temp Range: -40 to +125

Typical Application Circuit for ADP221

Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
ADP170 31 Presets From 0.8-3.0V n/a 300mA 1.6 to 3.6 260µA 66mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 300 mA, Low Quiescent Current, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $0.33
ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
ADP171 n/a 0.8V to 3.0V 300mA 1.6 to 3.6 260µA 66mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 300 mA, Low Quiescent Current, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $0.33
ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 1.2A, Low-Vin, Low Dropout Linear Regulator +1.6 to +3.6 -40 to +125 $0.95
ADP1755 n/a 0.75V to 3.0V 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 1.2A, Low-Vin, Adjustable-Vout Low Dropout Linear Regulator +1.6 to +3.6 -40 to +125 $0.95
ADP220 Dual Presets--0.8 to 3.3V n/a 200mA 2.5 to 5.5 220µA 150mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes Dual, 200 mA, Low Noise, High PSRR, Low-dropout Linear Voltage Regulator +2.5 to +5.5 -40 to +125 $0.58
ADP221 Dual Presets--0.8 to 3.3V n/a 200mA 2.5 to 5.5 220µA 150mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes Dual, 200 mA, Low Noise, High PSRR, Low-dropout Linear Voltage Regulator w/active pull-down +2.5 to +5.5 -40 to +125 $0.58
ADP1710 16 Presets From 0.75-3.3V 0.8V to 5.0V 150mA 2.5 to 5.5 1.3mA 150mV to 180mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $0.41
ADP1711 16 Presets From 0.75-3.3V n/a 150mA 2.5 to 5.5 1.3mA 150mV to 180mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS, Linear Regulator +2.5 to +5.5 -40 to +125 $0.45
ADP1712 16 Presets From 0.75-3.3V 0.8V to 5.0V 300mA 2.5 to 5.5 420µA 200mV to 400mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage +2.5 to +5.5 -40 to +125 $0.47
ADP1713 16 Presets From 0.75-3.3V n/a 300mA 2.5 to 5.5 420µA 170mV to 200mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator +2.5 to +5.5 -40 to +125 $0.49
ADP1714 16 Presets From 0.75-3.3V n/a 300mA 2.5 to 5.5 420µA 170mV to 200mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability +2.5 to +5.5 -40 to +125 $0.51
ADP1716 16 Presets From 0.75-3.3V n/a 500mA 2.5 to 5.5 650µA 50mV to 500mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 500mA Low-Dropout Linear Regulator with Tracking +2.5 to +5.5 -40 to +125 $0.97
ADP1715 16 Presets From 0.75-3.3V 0.8V to 5.0V 500mA 2.5 to 5.5 650µA 50mV to 500mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 500 mA Low-Dropout CMOS Linear Regulator with Soft Start +2.5 to +5.5 -40 to +125 $0.83
ADP3367 1 Preset 5.0V 1.3V to 16V 300mA 2.5 to 16.5 14mA 300mV to 500mV n/a 2% @ 0.1 mA - Iout max Yes Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator +2.5 to +16.5 -40 to +85 $1.81
ADP3334 n/a 1.4V to 10V 500mA 2.6 to 11 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP­® Low Dropout Regulator +2.6 to +11 -40 to +85 $0.87
ADP3331 n/a 1.5V to 11.75V 200mA 2.6 to 12 4mA 140mV to 230mV - 1.4% @ 0.1 mA - Iout max Yes Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 +2.6 to +12 -40 to +85 $0.62
ADP3333 8 Presets From 1.5-5V n/a 300mA 2.6 to 12 5.5mA 140mV to 230mV n/a 1.8% @ 0.1 mA - Iout max Yes High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator +2.6 to +12 -25 to +85 $0.83
ADP3335 10 Presets From 1.8-5V n/a 500mA 2.6 to 12 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator +2.6 to +12 -40 to +85 $0.91
ADP3336 n/a 1.5V to 10V 500mA 2.6 to 12 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator +2.6 to +12 -40 to +85 $0.92
ADP3338 7 Presets From 1.5-5V n/a 1A 2.7 to 8 30mA 190mV to 400mV n/a 1.4% @ 0.1 mA - Iout max No High Accuracy, Ultralow Quiescent Current, 1A, anyCAP™ Low Dropout Regulator +2.7 to +8 -40 to +85 $1.10
ADP3339 7 Presets From 1.5-5V n/a 1.5A 2.8 to 6 40mA 230mV to 480mV n/a 1.5% @ 0.1 mA - Iout max No High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator +2.8 to +6 -40 to +85 $1.18
ADP3309 7 Presets From 2.7-3.6V n/a 100mA 2.8 to 12 2mA 120mV to 240mV - 2.2% @ 0.1 mA - Iout max Yes anyCAP®, 100 mA, Low Dropout Linear Regulator +2.8 to +12 -20 to +85 $0.54
ADP3330 7 Presets from 2.5-5V n/a 200mA 2.9 to 12 4mA 140mV to 230mV n/a 1.4% @ 0.1 mA - Iout max Yes High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 +2.9 to +12 -40 to +85 $0.62
ADP3301 5 Presets From 2.7-5V n/a 100mA 3 to12 0.3mA 100mV to 200mV - 1.4% @ 0.1 mA - Iout max Yes High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator +3 to +12 -20 to +85 $1.06
ADP3303 5 Presets From 2.7-5V n/a 200mA 3.2 to 12 0.4mA 180mV to 400mV - 1.4% @ 0.1 mA - Iout max Yes High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator +3.2 to +12 -20 to +85 $1.11
ADP667 1 Preset 5.0V 1.3V to 16V 250mA 3.5 to 16.5 20mA 150mVto 250mV n/a 4% Yes Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator +3.5 to +16.5 -40 to +85 $1.76
ADP1720 2 Presets 3.3V and 5.0V 1.225V to 5.0V 50mA 4.0 to 28 2.115mA 55mV to 480mV 0.5% @ Iout =0.1 mA 2% @ 0.1 mA - Iout max Yes 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP +4 to +28 -40 to +125 $0.50
ADP1706 16 Presets From 0.75-3.3V, Soft Start n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +5.5 to +2.5 -40 to +125 $1.09

Sorted by VIn Range (ascending)


* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.