ADP1754

PRODUCTION

1.2A Low-Vin LDO Linear Regulator

Viewing:

Overview

  • Maximum output current: 1.2 A
  • Input voltage range: 1.6 V to 3.6 V
  • Low shutdown current: <2 μA
  • Very low dropout voltage: 105 mV @ 1.2 A load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2%
  • 7 fixed output voltage options with soft start 0.75 V to 2.5 V (ADP1754)
  • Adjustable output voltage option with soft start 0.75 V to 3.0 V (ADP1755)
  • High PSRR
    (See data sheet for details)
  • 23 μV rms at 0.75 V output
  • Stable with small 4.7 μF ceramic output capacitor
  • Excellent load and line transient response
ADP1754
1.2A Low-Vin LDO Linear Regulator
ADP1754 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1

Frequently Asked Questions 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1755 PRODUCTION 1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP1754-0.75
  • ADP1754-1.0
  • ADP1754-1.1
  • ADP1754-1.2
  • ADP1754-1.25
  • ADP1754-1.5
  • ADP1754-1.8
  • ADP1754-2.5

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP1754

ADP1754 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1754/ADP1755 linear regulators.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1754
ADP1754 Evaluation Board

Latest Discussions

Recently Viewed