Add to Signal Chain Designer

ADP3309:  anyCAP® 100 mA Low Dropout Linear Regulator

Product Details

The ADP3309 is a member of the ADP330x family of precision low dropout anyCAP voltage regulators. It is pin-for-pin and functionally compatible with National’s LP2981, but offers performance advantages. The ADP3309 stands out from conventional LDOs with a novel architecture and an enhanced process. Its patented design requires only a 0.47 μF output capacitor for stability. This device is stable with any type of capacitor regardless of its equivalent series resistance (ESR) value, including ceramic types for space restricted applications. The ADP3309 achieves ±1.2% accuracy at room temperature and ±2.2% overall accuracy over temperature, line, and load regulations. The dropout voltage of the ADP3309 is only 120 mV (typical) at 100 mA. This device also includes a current limit and a shutdown feature. In shutdown mode, the ground current is reduced to ~1 μA.

The ADP3309 operates with a wide input voltage range from 2.8 V to 12 V and delivers a load current in excess of 100 mA. The ADP3309 anyCAP LDO offers a wide range of output voltages.

Applications

  • Cellular telephones
  • Notebook, palmtop computers
  • Battery-powered systems
  • PCMCIA regulator
  • Bar code scanners
  • Camcorders, cameras
  • FEATURES and BENEFITS

    • ±1.2% accuracy over line and load regulations @ 25°C
    • Ultralow dropout voltage: 120 mV typical @ 100 mA
    • Requires only COUT = 0.47 μF for stability
    • anyCAP LDOs are stable with all types of capacitors (including MLCC)
    • Current and thermal limiting
    • Low noise
    • Low shutdown current: 1 μA
    • 2.8 V to 12 V supply range
    • −20°C to +85°C ambient temperature range
    • Several fixed voltage options
    • Ultrasmall 5-lead SOT-23 package
    • Excellent line and load regulations

    Functional Block Diagram for ADP3309

    Documentation

    Title Content Type File Type
    ADP3309: anyCAP 100 mA Low Dropout Linear Regulator Data Sheet  (Rev C, 12/2006) (pdf, 341 kB) Data Sheets PDF
    AN-1072: How to Successfully Apply Low Dropout Regulators  (pdf, 105 kB)
    This application note reviews the basic LDO topology, explains key specifications, and shows the application of low dropout voltage regulators in systems.
    Application Notes PDF
    AN-262: Low-Noise Low Drop-Out Regulator for Portable Equipment  (pdf, 341 kB) Application Notes PDF
    The Fundamentals of LDO Design and Applications Technical Articles HTML
    Linear Regulators Parametric Search Product Selection Guide HTML
    RAQs index Rarely Asked Questions HTML
    What are LDOs and how are they used? FAQs/RAQs HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Download files for ADIsimPower™ Voltage Regulator Design Tool
    The individual Excel-based voltage regulator design tools used in ADIsimPower™.
    ADIsim Design/Simulation Tools HTML
    Enter values and click on ADIsimPower to find power management solutions. Launch of ADIsimPower Voltage Regulator Design Tool
    Available System Voltage Operating Voltage Rail Load Current
    Vin (min) V Vin (max) V Vout V Iout A

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADP3309 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADP3309ARTZ-2.5RL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.70 Y  Material Info PCN Purchase Sample
    ADP3309ARTZ-2.7-R7 Status: Obsolete 5 ld SOT-23 5 Ind Reel, 3000 - - Y  Material Info PCN Contact ADI
    ADP3309ARTZ-2.85R7 Status: Obsolete 5 ld SOT-23 5 Ind Reel, 3000 - - Y  Material Info PCN Contact ADI
    ADP3309ARTZ-2.9-R7 Status: Obsolete 5 ld SOT-23 5 Ind Reel, 3000 - - Y  Material Info PCN Contact ADI
    ADP3309ARTZ-3.3-R7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.70 Y  Material Info PCN Purchase Sample
    ADP3309ARTZ-3.6-R7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.70 Y  Material Info PCN Purchase Sample
    ADP3309ARTZ-3REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.70 Y  Material Info PCN Purchase Sample
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close