Add to Signal Chain Designer

ADP191:  Logic Controlled, High-Side Power Switches

Product Details

Product Status:Recommended for New Designs

The ADP190/ADP191 are high-side load switches designed for operation from 1.2 V to 3.6 V. These load switchs provide power domain isolation for extended power battery life. The devices contain a low on-resistance P-channel MOSFET that supports more than 500 mA of continuous current and minimizes power loss. The low 2 μA (maximum) of ground current and ultralow shutdown current make the ADP190/ADP191 ideal for battery-operated portable equipment. The built-in level shifter for enable logic makes the ADP190/ADP191 compatible with modern processors and GPIO controllers.

The ADP191 controls the turn-on slew rate of the switch to reduce the input inrush current. The ADP191 also incorporates an internal output discharge resistor to discharge the output capacitance when the ADP191 output is disabled. Beyond operating performance, the ADP190/ADP191 occupy minimal printed circuit board (PCB) space with an area less than 0.64 mm2 and a height of 0.60 mm. It is available in an ultrasmall 0.8 mm × 0.8 mm, 4-ball, 0.4 mm pitch WLCSP.


Applications
  • Mobile phones
  • Digital cameras and audio devices
  • Portable and battery-powered equipment

FEATURES and BENEFITS

  • Low RDSON of 105 mΩ at 1.8 V
  • Internal output discharge resistor (ADP191)
  • Turn-on slew rate limiting (ADP191
  • Low input voltage range: 1.2 V to 3.6 V
  • 500 mA continuous operating current
  • Built-in level shift for control logic that can be operated by 1.2 V logic
  • Low 2 μA (maximum) ground current
  • Ultralow shutdown current: <1 μA
  • Ultrasmall 0.8 mm × 0.8 mm, 4-ball, 0.4 mm pitch WLCSP

Functional Block Diagram for ADP191

Documentation

Title Content Type File Type
ADP190/ADP191: Logic Controlled, High-Side Power Switches Data Sheet (Rev E, 02/2013) (pdf, 971 kB) Data Sheets PDF
AN-1072: How to Successfully Apply Low Dropout Regulators  (pdf, 105 kB)
This application note reviews the basic LDO topology, explains key specifications, and shows the application of low dropout voltage regulators in systems.
Application Notes PDF
Isolating Power in Communication Bus and Gate Drive Applications
Starting with a communications application overview of small power options through the process of selecting the right power products this webcast is a great resource for your communications applications designs.
Webcasts WEBCAST
The Fundamentals of LDO Design and Applications Technical Articles HTML
What are LDOs and how are they used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
ADIsim Design/Simulation Tools HTML
Enter values and click on ADIsimPower to find power management solutions. Launch of ADIsimPower Voltage Regulator Design Tool
Available System Voltage Operating Voltage Rail Load Current
Vin (min) V Vin (max) V Vout V Iout A

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close