ADP1653 Evaluation Board

Product Details

The evaluation system is composed of a motherboard and a daughterboard. The motherboard provides the I2C signals from the computer USB port and generates the I/O voltages and digital high and low signals for the daughterboard. For temperature measurement, the daughterboard can be either plugged directly into the motherboard or connected to the motherboard via the ribbon cable provided with the evaluation kit.

The motherboard features a 3.3 V regulator and a 1.8 V regulator. The jumpers on the bottom left of the motherboard set the VIC voltage, which is the I2C voltage for the control pins. Users can choose among the 1.8 V, 3.3 V, or 5 V USB or the external VBAT as the supply voltage for the daughterboard.

The daughterboard contains numerous jumpers and test points for easy evaluation of the board. Also included with the kit are two current probes that can be plugged directly into jumper heads to measure currents with current probes.

Documentation

SampleBuy

Price, packaging, availability

ADP1653 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1653-EVALZ Status: Production Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close