Product Details

The evaluation board features an isolated full bridge topology operating at 100KHz switching frequency. Its output is rated at deliver 12V, 9A with an input ranging from 36-60VDC. The board features the ADP1046A digital controller as the main controller for providing various functions such as current PWMs and OrFET control. It also provides protection features like OCP and OVP.


ADP1046A 100W Full Bridge Evaluation Board

ADP1046

Documentation

Software and Tools

  • ADP1046A Software
    This software is used to program the ADP1046A. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.
    • ADP1046A Setup v1.2.11
      Setup and installation files for the ADP1046A GUI.
    • ADP1046A Evaluation Software Reference Guide
      Describes the various controls and indicators of the ADP1046A Evaluation Software. It gives the details of what each button on the GUI does in terms of the register that is being updated, along with a brief description.

Supporting Boards

ADP1046A Daughter Board development Kit allows users to quickly and easily retrofit the ADP1046A into existing design solutions.

ADP1046A Daughter Card
ADP1046A Daughter Card

Adapters and Interposers

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card / evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

Features

  • USB to I2C Communication
  • 5V Supply
  • 0.5A driving capability
USB to I2C Interface

USB to I2C Interface Connector

ADP-I2C-USB Interface Connector

SampleBuy

Price, packaging, availability

ADP1046A Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP-I2C-USB-Z Status: Production USB to I2C connector $250.00 Yes -
ADP1046A-100-EVALZ Status: Production Evaluation Board $400.00 Yes -
ADP1046ADC1-EVALZ Status: Production Daughter Card $100.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close