Reference Circuits & Solutions

REFERENCE CIRCUITS & SOLUTIONS — ADP1043A : Digital Controller for Isolated Power Supply Applications

 
Power Reference Designs (5)
  • ADP1043A 100 Watt Evaluation Kit  (pdf, 4865 kB)
    This evaluation board features the ADP1043A in a switching power supply application. With the evaluation board and software, the ADP1043A can be interfaced to a PC via the computer's USB port. The software allows control and monitoring of the ADP1043A internal registers.
  • ADP1043A Daughter Card Evaluation Board  (pdf, 822 kB)
    The daughter card evaluation board allows the ADP1043A to be quickly evaluated in any existing switching power supply application. Using the daughter card and its accompanying software, the IC can be interfaced to any PC running Windows 2000/NT/XP/Vista via the computers USB port.
  • ADP1043A Forward Active Clamp  (pdf, 1018 kB)
    Evaluates ADP1043A using Forward Active Clamp Topology. The ADP1043A is a secondary side power supply controller IC designed to provide all the functions that are typically needed in an AC-DC or isolated DC-DC application.
  • ADP1043A Full Bridge  (pdf, 997 kB)
    Evaluates ADP1043A using Full Bridge Topology. The ADP1043A acts as an isolated switching power supply, outputting a 12V/25A DC voltage from a 38 to 72VDC input.
  • ADP1043A Two Stage Buck + Full Bridge  (pdf, 1167 kB)
    Evaluates ADP1043A using Two Stage Buck and Full Bridge Topology. The ADP1043A acts as an isolated switching power supply, outputting a 28V/14A DC voltage from a -36 to -60VDC input.
Send Feedback X
content here.
content here.

Send Feedback

Close