content here.
content here.

ADP3820:  ±1% Precision, Single Cell Li-Ion Battery Charger

The ADP3820 is a precision single cell LiIon battery charge controller which can be used with an external Power PMOS device to form a 2 chip low cost, low dropout linear charger. It is available in two voltage options to accommodate LiIon batteries with coke or graphite anodes. The ADP3820's high accuracy (±1%) low shutdown current (1 µA) and easy charge current programming make this device ...More

ADP3820:  ±1% Precision, Single Cell Li-Ion Battery Charger

Product Description

The ADP3820 is a precision single cell LiIon battery charge controller which can be used with an external Power PMOS device to form a 2 chip low cost, low dropout linear charger. It is available in two voltage options to accommodate LiIon batteries with coke or graphite anodes. The ADP3820's high accuracy (±1%) low shutdown current (1 µA) and easy charge current programming make this device especially attractive as a battery charge controller.

  • ±1% Total Accuracy
  • 630 µA Typical Quiescent Current
  • Shutdown Current: 1 µA (Typical)
  • Stable with 10 µF Load Capacitor
  • 4.5 V to 15 V Input Operating Range
  • Integrated Reverse Leakage Protection
  • 6-Lead SOT-23-6 and 8-Lead
    SO-8 Packages
  • Programmable Charge Current
  • –20°C to +85°C Ambient Temperature
    Range
  • Internal Gate-to-Source Protective
    Clamp
  • # Cells Charged: 1
  • Cell Type: Li-Ion
  • Final Voltage Options: 4.1,4.2
  • Package: SOIC-8,SOT23-6
  • Supply Current : 630µA
  • Switching/Linear: Linear
  • Temp Range : -20 to 85 °C
  • Vin (V): 4.5 to 15

Functional Block Diagram for ADP3820

Part# Switching/Linear # Cells Charged Cell Type Vin (V) Final Voltage Options Supply Current Temp Range Package Product Description Price* (1000-4999)
ADP2291 Linear 1 Li-Ion 4.5V to 12V 4.2 9 -40 to +85 °C LFCSP-8, MSOP-8 Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery $1.09
ADP3820 Linear 1 Li-Ion 4.5 to 15 4.1, 4.2 630 -20 to 85 °C SOIC-8, SOT23-6 ±1% Precision, Single Cell Li-Ion Battery Charge Controller -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.