ADM691

LAST TIME BUY

Microprocessor Supervisor with Backup Battery Switchover, 50 ms Nominal Adjustable Reset Period, Adjustable Watchdog Period, Chip Enable Signals, 4.65V Threshold Voltage, Watchdog, Backup Battery and Low VCC Status O/Ps and 100mA Output Current

Viewing:

Overview

  • Superior Upgrade for MAX690–MAX695
  • Specified Over Temperature
  • Low Power Consumption (5 mW)
  • Precision Voltage Monitor
  • Reset Assertion Down to 1 V VCC
  • Low Switch On-Resistance 1.5 O Normal, 20 O in Backup
  • High Current Drive (100 mA)
  • Watchdog Timer—100 ms, 1.6 s, or Adjustable
  • 600 nA Standby Current
  • Automatic Battery Backup Power Switching
  • Extremely Fast Gating of Chip Enable Signals (5 ns)
  • Voltage Monitor for Power Fail
ADM691
Microprocessor Supervisor with Backup Battery Switchover, 50 ms Nominal Adjustable Reset Period, Adjustable Watchdog Period, Chip Enable Signals, 4.65V Threshold Voltage, Watchdog, Backup Battery and Low VCC Status O/Ps and 100mA Output Current
ADM691/ADM693/ADM695 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed