AD783:  High Speed, Monolithic Sample-and-Hold Amplifier (SHA)

The AD783 is a high speed, monolithic sample-and-hold amplifier (SHA). The AD783 offers a typical acquisition time of 250 ns to 0.01%. The AD783 is specified and tested for hold mode total harmonic ...More

AD783:  High Speed, Monolithic Sample-and-Hold Amplifier (SHA)

Product Description

The AD783 is a high speed, monolithic sample-and-hold amplifier (SHA). The AD783 offers a typical acquisition time of 250 ns to 0.01%. The AD783 is specified and tested for hold mode total harmonic distortion with input frequencies up to 100 kHz. The AD783 is configured as a unity gain amplifier and uses a patented self-correcting architecture that minimizes hold mode errors and ensures accuracy over temperature. The AD783 is self-contained and requires no external components or adjustments.

The AD783 retains the held value with a droop rate of 0.02 µV/µs. Excellent linearity and hold mode dc and dynamic performance make the AD783 ideal for high speed 12- and 14-bit analog-to-digital converters.

The AD783 is manufactured on Analog Devices' ABCMOS process which merges high performance, low noise bipolar circuitry with low power CMOS to provide an accurate, high speed, low power SHA.

The J grade device is specified for operation from 0°C to +70°C and the A grade from -40°C to +85°C. The J and A grades are available in 8-pin cerdip and SOIC packages. The military temperature range version is specified for operation from -55°C to + 125°C and is available in an 8-pin cerdip package. For details refer to the Analog Devices Military Products Databook or AD783/883B data sheet.

Protected by U.S. Patent Number 4, 962,325.

Diagrams

AD783 Diagram
Functional Block Diagram for AD783

Specifications

# Channels 1
Supply Voltage (V) +/- 5
Acquisition Time (to .01% 250ns
Aperture Jitter 20ps
Droop Rate .02µV/µs
Temp Range (° C) 0 to 70
Package CERDIP,SOIC

Explore Other Products

Part# # Channels Supply Voltage (V) Acquisition Time (to .01% Aperture Jitter Droop Rate Slew Rate (V/µs) Temp Range (° C) Package Price* (1000-4999)
AD585 1 +/-15, +/-12 3µs 0.5ns 1mV/ms 10 -25 to 85, 0 to 70 , 55 to 125 LCC, PDIP, PLCC $10.30
AD684 4 +/- 5 3µs 75ps 0.1µV/µs - -45 to 85, -55 to 125, 0 to 70 CERDIP $37.94
AD781 1 +/-15 700ns 75ps 0.1µV/µs - -45 to 85, -55 to 125, 0 to 70 CERDIP, PDIP $7.54
AD783 1 +/- 5 250ns 20ps .02µV/µs - 0 to 70 CERDIP, SOIC $12.87
PKD01 1 +/-15 3.5µs - 0.07mV/ms 0.5 -55 to +85 Cerdip CERDIP, PDIP -
SMP04 4 +/- 5 3.5µs - 2mV/ms 3 -45 to 85 CERDIP, PDIP, SOIC $5.00
SMP08 8 +/- 5 3.6µs - 2mV/ms 3 -45 to 85 PDIP, SOIC $7.99
SMP18 8 +/- 5 3.5µs - 2mV/ms 6 -45 to 85 PDIP, SOIC, TSSOP $7.37

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices