AD781: High speed, monolithic SHA with a max acquisition time for 700 ns to 0.01% over temperature.
The AD781 is a high speed monolithic sample-and-hold amplifier (SHA). The AD781 guarantees a maximum acquisition time for 700 ns to 0.01% over temperature. The AD781 is specified and tested for hold ...More
AD781: High speed, monolithic SHA with a max acquisition time for 700 ns to 0.01% over temperature.
Product Description
The AD781 is a high speed monolithic sample-and-hold amplifier (SHA). The AD781 guarantees a maximum acquisition time for 700 ns to 0.01% over temperature. The AD781 is specified and tested for hold mode total harmonic distortion and hold mode signal-to-noise and distortion. The AD781 is configured as a unity gain amplifier and uses a self-correcting architecture that minimizes hold mode errors and insures accuracy over temperature. The AD781 is self-contained and requires no external components or adjustments.
The low power dissipation, 8-pin mini-DIP package and completeness make the AD781 ideal for highly compact board layouts. The AD781 will acquire a full-scale input in less than 700 ns and retain the held value with a droop rate of 0.01 µV/µs. Excellent linearity and hold mode dc and dynamic performance make the AD781 ideal for 12- and 14-bit high speed analog-to-digital converters.
The AD781 is manufactured on Analog Devices' BiMOS process which merges high performance, low noise bipolar circuitry with low power CMOS to provide an accurate, high speed, low power SHA.
The AD781 is specified for three temperature ranges. The J grade device is specified or operation form 0°C to 70°C , the A grade form -40°C to +85°C and the S grade from -55°C to +125°C . The J and A grades are available in 8-pin plastic DIP packages. The S grade is available in an 8-pin cerdip package.
Protected by U.S. Patent No. 4,962,325.
| Part# | # Channels | Supply Voltage (V) | Acquisition Time (to .01% | Aperture Jitter | Droop Rate | Slew Rate (V/µs) | Temp Range (° C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD585 | 1 | +/-15, +/-12 | 3µs | 0.5ns | 1mV/ms | 10 | -25 to 85, 0 to 70 , 55 to 125 | LCC, PDIP, PLCC | $10.30 |
| AD684 | 4 | +/- 5 | 3µs | 75ps | 0.1µV/µs | - | -45 to 85, -55 to 125, 0 to 70 | CERDIP | $37.94 |
| AD781 | 1 | +/-15 | 700ns | 75ps | 0.1µV/µs | - | -45 to 85, -55 to 125, 0 to 70 | CERDIP, PDIP | $7.54 |
| AD783 | 1 | +/- 5 | 250ns | 20ps | .02µV/µs | - | 0 to 70 | CERDIP, SOIC | $12.87 |
| PKD01 | 1 | +/-15 | 3.5µs | - | 0.07mV/ms | 0.5 | -55 to +85 Cerdip | CERDIP, PDIP | - |
| SMP04 | 4 | +/- 5 | 3.5µs | - | 2mV/ms | 3 | -45 to 85 | CERDIP, PDIP, SOIC | $5.00 |
| SMP08 | 8 | +/- 5 | 3.6µs | - | 2mV/ms | 3 | -45 to 85 | PDIP, SOIC | $7.99 |
| SMP18 | 8 | +/- 5 | 3.5µs | - | 2mV/ms | 6 | -45 to 85 | PDIP, SOIC, TSSOP | $7.37 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD781 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD781AN | Prodn | 8 ld PDIP | 8 | Comm. | $10.73 | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD781ANZ | Prodn | 8 ld PDIP | 8 | Comm. | $10.26 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD781JN | Prodn | 8 ld PDIP | 8 | Comm. | $8.70 | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD781JNZ | Prodn | 8 ld PDIP | 8 | Comm. | $8.33 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD781SQ | Obs | CERDIP GLASS SEAL | 8 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD781SQ/883B | Obs | CERDIP GLASS SEAL | 8 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close