AD585:  Complete Monolithic SHA Circuit.

The AD585 is a complete monolithic sample-and-hold circuit consisting of a high performance operational amplifier in series with an ultralow leakage analog switch and a FET input integrating ...More

AD585:  Complete Monolithic SHA Circuit.

Product Description

The AD585 is a complete monolithic sample-and-hold circuit consisting of a high performance operational amplifier in series with an ultralow leakage analog switch and a FET input integrating amplifier. An internal holding capacitor and matched applications resistors have been provided for high precision and applications flexibility.

The performance of the AD585 makes it ideal for high speed 10- and 12-bit data acquisition systems, where fast acquisition time, low sample-to-hold offset, and low droop are critical. The AD585 can acquire a signal to ±0.01% in 3 µs maximum, and then hold that signal with a maximum sample-to-hold offset of 3 mV and less than 1 mV/ms droop, using the on-chip hold capacitor. If lower droop is required, it is possible to add a larger external hold capacitor.

The high speed analog switch used in the AD585 exhibits aperture jitter of 0.5 ns, enabling the device to sample full scale (20 V peak-to-peak) signals at frequencies up to 78 kHz with 12-bit precision.

The AD585 can be used with any user-defined feedback net-work to provide any desired gain in the sample mode. On-chip precision thin-film resistors can be used to provide gains of +1, -1, or +2. Output impedance in the hold mode is sufficiently low to maintain an accurate output signal even when driving the dynamic load presented by a successive-approximation A/D converter. However, the output is protected against damage from accidental short circuits.

The control signal for the HOLD command can be either active high or active low. The differential HOLD signal is compatible with all logic families, if a suitable reference level is provided. An on-chip TTL reference level is provided for TTL compatibility.

The AD585 is available in three performance grades. The JP grade is specified for the 0°C to +70°C commercial temperature range and packaged in a 20-pin PLCC. The AQ grade is specified for the -25°C to +85°C industrial temperature range and is packaged in a 14-pin cerdip. The SQ and SE grades are specified for the -55°C to +125°C military temperature range and are packaged in a 14-pin cerdip and 20-pin LCC.

Diagrams

AD585 Diagram
Pin Configuration for AD585

Specifications

# Channels 1
Supply Voltage (V) +/-15,+/-12
Acquisition Time (to .01% 3µs
Aperture Jitter 0.5ns
Droop Rate 1mV/ms
Slew Rate (V/µs) 10
Temp Range (° C) -25 to 85,0 to 70 ,55 to 125
Package LCC,PDIP,PLCC

Explore Other Products

Part# # Channels Supply Voltage (V) Acquisition Time (to .01% Aperture Jitter Droop Rate Slew Rate (V/µs) Temp Range (° C) Package Price* (1000-4999)
AD585 1 +/-15, +/-12 3µs 0.5ns 1mV/ms 10 -25 to 85, 0 to 70 , 55 to 125 LCC, PDIP, PLCC $10.30
AD684 4 +/- 5 3µs 75ps 0.1µV/µs - -45 to 85, -55 to 125, 0 to 70 CERDIP $37.94
AD781 1 +/-15 700ns 75ps 0.1µV/µs - -45 to 85, -55 to 125, 0 to 70 CERDIP, PDIP $7.54
AD783 1 +/- 5 250ns 20ps .02µV/µs - 0 to 70 CERDIP, SOIC $12.87
PKD01 1 +/-15 3.5µs - 0.07mV/ms 0.5 -55 to +85 Cerdip CERDIP, PDIP -
SMP04 4 +/- 5 3.5µs - 2mV/ms 3 -45 to 85 CERDIP, PDIP, SOIC $5.00
SMP08 8 +/- 5 3.6µs - 2mV/ms 3 -45 to 85 PDIP, SOIC $7.99
SMP18 8 +/- 5 3.5µs - 2mV/ms 6 -45 to 85 PDIP, SOIC, TSSOP $7.37

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices