ADIS16209: High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
The ADIS16209 is a high-accuracy, digital inclinometer that accommodates both single axis (±180°) and dual-axis (±90°) operation. The standard supply voltage (3.3 V) and serial peripheral interface ...More
![]() |
|
ADIS16209: High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
Product Description
The ADIS16209 is a high-accuracy, digital inclinometer that accommodates both single axis (±180°) and dual-axis (±90°) operation. The standard supply voltage (3.3 V) and serial peripheral interface (SPI) serial interface enable simple integration into most industrial system designs. A simple internal register structure handles all output data and configuration features. This includes access to the following output data: calibrated acceleration, accurate incline angles, power supply, internal temperature, auxiliary analog and digital input signals, diagnostic error flags, and programmable alarm conditions.
Configurable operating parameters include sample rate, power management, digital filtering, auxiliary analog and digital output, offset/null adjustment, and self-test for sensor mechanical structure.
The ADIS16209 is available in a 9.2 mm × 9.2 mm × 3.9 mm LGA package that operates over a temperature range of −40°C to +125°C. It can be attached using standard RoHS-compliant solder reflow processes.
Applications
Data Sheet, Rev. 0, 3/08
- Data Sheet Rev A, 07/2008 (pdf 442kB)
- (About Data Sheets)
Features
- Dual-mode inclinometer system
- Dual–axis, horizontal operation, ±90°
- Single-axis, vertical operation, ±180°
- High accuracy, 0.1°
- 14-bit digital inclination data, 0.025° resolution
- 14-bit digital acceleration data, 0.244 mg resolution
- ±1.7 g accelerometer measurement range
- 12-bit digital temperature sensor output
- Digitally controlled bias calibration
- Digitally controlled sample rate
- Digitally controlled frequency response
- Dual alarm settings with rate/threshold limits
- Auxiliary digital I/O
- Digitally activated self test
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADIS16209
High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
Other Diagrams for ADIS16209
High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
ADIS16209 Pin Configuration
Functional Block Diagram for ADIS16209
ADIS16209 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16209/PCBZ | Prodn | EVALUATION BOARDS | - | TBD | $95.00 | - | E | Contact ADI | Add To Cart |
| ADIS16209CCCZ | Prodn | LGA/CASON/CH ARRY SO NO LD | 16 | Ind | $34.81 | 06/26/2009 |
E
Material Declaration |
Contact ADI | Add To Cart |
ADISEVAL: iSensor PC Evaluation System
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADISEVALZ | Prodn | EVALUATION BOARDS | - | TBD | $295.00 | 06/26/2009 | Y | Contact ADI | Add To Cart |
ADISUSB:
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADISUSBZ | Prodn | EVALUATION BOARDS | - | TBD | $250.00 | 06/26/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close