MAT04:  Matched Monolithic Quad Transistor

The MAT-04 is a quad monolithic NPN transistor that offers excellent parametric matching for precision amplifier and nonlinear circuit applications. Performance characteristics fo the MAT-04 include ...More

MAT04:  Matched Monolithic Quad Transistor

Product Description

The MAT-04 is a quad monolithic NPN transistor that offers excellent parametric matching for precision amplifier and nonlinear circuit applications. Performance characteristics fo the MAT-04 include high gain (400 minimum) over a wide range of collector current, low noise (2.25nV/(root)Hz maximum at 100Hz IC =1 mA) and excellent logarithmic conformance. The MAT-04 also features a low offset voltage of 200µV and tight current gain matching, to within 2 %. Each transistor of the MAT-04 is individually tested to data sheet specifications. For matching parameters (offset voltage, input offset current, and gain match), each of the dual transistor combinations are verified to meet stated limits. Device performance is guatanteed at 25°C and over the industrial and military temperature ranges.

The long-term stability of matching parameters is guaranteed by the protection diodes across the base-emitter junction of each transistor. Thses diode prevent degradation of beta and matching characteristics due to reverse bias base-emitter current.

The superior logarithmic conformance and accurate matching charateristics of the MAT-04 makes it an excellent choice for use in log antilog circuits. The MAT-04 is an ideal choice in applications where low noise and high gain are required.

Diagrams

MAT04 Diagram
Pin Out Diagram for MAT04

Specifications

Offset Voltage (µV) 200µV
Offset Voltage Tempco 1µV/C
Gain 400
Gain Match 2%
Noise Voltage Density 2.5nV/rthz
Offset Current (nA) 5nA
Breakdown Voltage (V) 40V
Col-Base lkg cur (pA) 5pA
Col-Col lkg Current (pA) n/a
Col-Emit lkg Current (pA) n/a
Temp Range (°C) -40 to 85
Package GSCdip-P-dip and Soic

Explore Other Products

Part# Offset Voltage (µV) Offset Voltage Tempco Gain Gain Match Noise Voltage Density Offset Current (nA) Breakdown Voltage (V) Col-Base lkg cur (pA) Col-Col lkg Current (pA) Col-Emit lkg Current (pA) Temp Range (°C) Package Price* (1000-4999)
MAT01 100 0.5µV/C 500 3% 7.5nV/rthz 0.6 45 50 200 200 -55 to 125 TO-78 $6.00
MAT02 50 0.3µV/C 500 2% 1nV/rthz 0.6 40 200 200 200 -55 to 125 TO-78 $6.35
MAT03 100 0.5µV/C 100 3% 0.7nV/rthz 35 36 200 n/a n/a -40 to 85 TO-78 $7.75
MAT04 200 1µV/C 400 2% 2.5nV/rthz 5 40 5 n/a n/a -40 to 85 GSCdip-P-dip and Soic $3.96

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices