AD5516
PRODUCTION16-Channel 12-Bit Bipolar Voltage-Output DAC with 14-Bit Increment Mode
- Part Models
- 2
- 1ku List Price
- Starting From $50.83
Overview
- High Integration: 16-Channel DAC in 12x12 mm2 CSPBGA
- 14-bit resolution in Increment/Decrement Mode
- Output voltage range
±2.5 V (-1), ±5 V (-2), ±10 V (-3)
- ±2 LSB Integral Non-linearity
- Asynchronous Reset via /RESET Pin
- Powerdown via PD Pin
- Serial SPI Interface
The AD5516 is a 16-channel 12-bit bipolar voltage-output DAC packaged in 74-ball CSPBGA. The part contains a special Increment/Decrement mode which allows 14-bit resolution to be achieved. The output voltage range is fixed at ±2.5 V (AD5516-1), ±5 V (AD5516-2) and ±10 V (AD5516-3). The DAC registers are written to via the 3-wire serial interface. The serial interface is compatible with standard SPI™, MICROWIRE™ and DSP interface standards and operates at clock rates up to 20 MHz. Access to the feedback resistor in each channel is provided via RFB0 to RFB15 pins.
Documentation
Data Sheet 1
Product Highlight 1
Solutions Bulletin & Brochure 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5516ABCZ-1 | 74-Ball CSPBGA (12mm x 12mm) | ||
| AD5516ABCZ-3 | 74-Ball CSPBGA (12mm x 12mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5516ABCZ-1 | ||
| AD5516ABCZ-3 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD5516ABCZ-1 | ||
| AD5516ABCZ-3 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool