AD5370: 40-Channel, 16-Bit, Serial Input, Voltage-Output DACs
The AD5370* contains forty 16-bit DACs in a single 64-lead LFCSP and a 64-lead LQFP. The device provides buffered voltage outputs with a span that is 4× the reference voltage. The gain and offset of ...More
For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.
AD5370: 40-Channel, 16-Bit, Serial Input, Voltage-Output DACs
Product Description
The AD5370* contains forty 16-bit DACs in a single 64-lead LFCSP and a 64-lead LQFP. The device provides buffered voltage outputs with a span that is 4× the reference voltage. The gain and offset of each DAC channel can be independently trimmed to remove errors. For even greater flexibility, the device is divided into five groups of eight DACs. Three offset DAC channels allow the output range of blocks to be adjusted. Group 0 can be adjusted by Offset DAC 0, Group 1 can be adjusted by Offset DAC 1, and Group 2 to Group 4 can be adjusted by Offset DAC 2.
The AD5370 offers guaranteed operation over a wide supply range, with VSS from −16.5 V to −4.5 V and VDD from +9 V to +16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.
The AD5370 has a high speed serial interface that is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz.
The DAC registers are updated on receipt of new data. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register to allow removal of gain and offset errors.
Each DAC output is gained and buffered on chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.
Applications
* Protected by U.S. Patent No. 5,969,657; other patents pending.
Data Sheet, Rev. 0, 4/08
- Data Sheet Rev 0, 04/2008 (pdf 287kB)
- (About Data Sheets)
Features
- 40-channel DAC in 64 Lead LFCSP and LQFP
- Guaranteed monotonic to 16 bits
- Maximum output voltage span of 4 × VREF
(20 V) - Nominal output voltage range of -4 V to +8 V
- Multiple, independent output span available
- System calibration function allowing user-programmable offset and gain
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD5370
40-Channel, 16-Bit, Serial Input, Voltage-Output DACs
Other Diagrams for AD5370
40-Channel, 16-Bit, Serial Input, Voltage-Output DACs
AD5370 Pin Configuration
Functional Block Diagram for AD5370
Specifications
| DAC Input Format | Ser,SPI |
| # DAC Outputs | 40 |
| Pwr Diss | 610mW |
| DAC Uni or Bip | Uni/Bip |
| DAC Vout Swing max | 20V p-p |
| Output FSR | (Bip 2Vref),(Uni 4 x VRef),User Def. Range/Offset |
| Package | CSP,QFP |
| Resolution (Bits) | 16bit |
| Supply Vnom | Multi(±15, +2.5Dig) ,Multi(±15, +3.3Dig) ,Multi(±15, +3Dig),Multi(±15, +5Dig) |
| Part# | # DAC Outputs | Resolution (Bits) | Output FSR | DAC Vout Swing max | Package | DAC Input Format | Features | Supply Vnom | Pwr Diss | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|
| AD5370 | 40 | 16 | (Bip 2Vref), (Uni 4 x VRef), User Def. Range/Offset | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 610mW | 40-Channel, 16-Bit, Serial Input, Voltage-Output DAC |
| AD5371 | 40 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | BGA, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 580mW | 40-Channel, 14-Bit, Serial Input, Voltage-Output DAC |
| AD5379 | 40 | 14 | User Def. Range/Offset | 17.5V p-p | BGA | Par, Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5) | - | 40-Channel, Ser/Par Input, Voltage-Out 14-Bit DAC in CSPBGA-108 Pkg |
| AD5372 | 32 | 16 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 520mW | 32-Channel, 16-Bit, Serial Input, Voltage-Output DAC |
| AD5532B | 32 | 14 | User Def. Range/Offset | 14.5V p-p | BGA | Ser, SPI | Offset DAC | Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig), Multi(±l5, +5An, +3Dig), Multi(±l5, +5An, +5Dig) | 623mW | 32-Channel, Serial Input 14-Bit DAC with Precision Infinite Sample-and-Hold Mode |
| AD5532 | 32 | 14 | User Def. Range/Offset | 14.5V p-p | BGA | Ser, SPI | Offset DAC | Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig), Multi(±l5, +5An, +3Dig), Multi(±l5, +5An, +5Dig) | 623mW | 32-Channel, Serial Input 14-Bit Voltage-Output DAC w Infininte Sample/Hold Mode |
| AD5373 | 32 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 520mW | 32-Channel, 14-Bit, Serial Input, Voltage-Output DAC |
| AD5532HS | 32 | 14 | (Bip 2.5V), (Bip Vref), (Uni 2Vref), (Uni 5V), User Def. Range/Offset | 5V p-p | BGA | Ser, SPI | Offset DAC | Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig) | 341mW | 32-Channel, High Speed 3-Wire Serial Input 14-Bit DAC |
| AD5378 | 32 | 14 | User Def. Range/Offset | 17.5V p-p | BGA | Par, Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5), Multi(±15, +5Dig) | 850mW | 32-Channel, 14-Bit Serial/Parallel Bipolar D/A Converter |
| AD5360 | 16 | 16 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5), Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 130mW | 16-Channel, 16-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD5516 | 16 | 14 | (Bip 10V), (Bip 2.5V), (Bip 5V) | 20V p-p | BGA | Ser, SPI | Increment/Decrement Mode | Multi(±5, +5An, +3Dig), Multi(±5, +5An, +5Dig), Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig) | 243mW | 16-Channel, Serial Input, 12-Bit Voltage-Output DAC with 14-Bit Increment Mode |
| AD5361 | 16 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5), Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 130mW | 16-Channel, 14-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD5362 | 8 | 16 | (Bip 2Vref), (Uni 4 x VRef) | - | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | - | 8-Channel, 16-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD5363 | 8 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | - | 8-Channel, 14-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD7841 | 8 | 14 | (Bip 2Vref), (Uni 2Vref) | 20V p-p | QFP | Par | 3 Vref Pins/4 DUTGnd Pins | Multi(±15, +5Dig) | 303mW | Octal 14-Bit, Parallel Input, Voltage-Output DAC |
| AD7839 | 8 | 13 | (Uni 2Vref) | 20V p-p | QFP | Par | 3 Vref Pins/4 DUTGnd Pins | Multi(±15, +5Dig) | 303mW | Octal, Parallel Input, Voltage-Output,13-Bit DAC |
| AD7568 | 8 | 12 | (-Vref), (Bip Vref) | 20V p-p | LCC, QFP | Ser | - | Single(+5) | 17.5mW | Octal, Serial Input, 12-Bit CMOS Multiplying DAC |
AD5370 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD5370BCPZ | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $63.65 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD5370BCPZ-REEL7 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $63.65 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD5370BSTZ-REEL | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $63.65 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD5370EBZ | Prodn | EVALUATION BOARDS | - | TBD | $201.39 | 07/10/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close