OBSOLETE PRODUCT — ADIS16350:  High Precision Tri-Axis Inertial Sensor

The ADIS16350/ADIS16355 iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices, Inc., iMEMS® and mixed signal processing technology to produce a highly integrated solution that provides calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls.

The SPI port provides access to the following embedded sensors: X-, Y-, and Z-axis angular rates; X-, Y-, and Z-axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision-aligned across axes, and are calibrated for offset and sensitivity. An embedded controller dynamically compensates for all major influences on the MEMS sensors, thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.

The following programmable features simplify system integration: in-system autobias calibration, digital filtering and sample rate, self-test, power management, condition monitoring, and auxiliary digital input/output.

This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.

Applications

  • Guidance and control
  • Platform control and stabilization
  • Motion control and analysis
  • Inertial measurement units
  • General navigation
  • Image stabilization
  • Robotics
  • ADIS16350:  High Precision Tri-Axis Inertial Sensor

    Product Description

    The ADIS16350/ADIS16355 iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices, Inc., iMEMS® and mixed signal processing technology to produce a highly integrated solution that provides calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls.

    The SPI port provides access to the following embedded sensors: X-, Y-, and Z-axis angular rates; X-, Y-, and Z-axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision-aligned across axes, and are calibrated for offset and sensitivity. An embedded controller dynamically compensates for all major influences on the MEMS sensors, thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.

    The following programmable features simplify system integration: in-system autobias calibration, digital filtering and sample rate, self-test, power management, condition monitoring, and auxiliary digital input/output.

    This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.

    Applications

  • Guidance and control
  • Platform control and stabilization
  • Motion control and analysis
  • Inertial measurement units
  • General navigation
  • Image stabilization
  • Robotics
  • DATA SHEET

    REPLACEMENT PARTS

    Suggested Replacement Parts : ADIS16360

    Compatibility: Pinout identical, but electrical specifications, package and temperature range may vary

    Availability: Contact Analog Devices, Inc. Technical Support, 781-937-1428 or 800-262-5643 (US & Canada)

    Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

    Specifications

    Range +/- 75 to +/- 300 °/s
    Sensitivity 0.0183 °/s/LSB (+/-80°/s)
    Typical Bandwidth (kHz) 0.35kHz
    Noise Density (°/s/rtHz) 0.05
    Temp Sensor Yes
    Voltage Reference Yes
    Voltage Supply (V) 4.75 to 5.25
    Supply Current 57mA
    Temp Range (°C) -40 to 85°C
    Package 23 mm x 23 mm x 23 mm Mod
    Review this Product X
    content here.
    content here.

    Review this Product

    Close