OBSOLETE PRODUCT — ADIS16120:  Low Noise Angular Rate Sensor

The ADIS16120 is a low noise, angular rate sensor (gyroscope) that includes all of the necessary embedded signal conditioning to provide a low noise, analog output over the complete dynamic range of ±300°/sec. Factory calibration provides excellent offset and gain accuracy. The unique design implementation provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. The surface-micromachining manufacturing technology is the same high volume BiMOS process used by Analog Devices, Inc. for its high reliability automotive sensor products.

The output signal, RATEOUT, is a voltage proportional to the angular rate about the axis normal to the top surface of the package. A precision reference and a temperature output are provided for system-level calibrations and a digital self-test feature is provided to enable system-level diagnostics. The self-test function electromechanically excites the sensor to verify proper operation.

The 35.6 mm × 42.4 mm (plus mounting extensions) package provides the convenience of a standard geometry 24-pin interface and four mounting holes for simple installation.

Applications

  • Guidance and control
  • Instrumentation
  • Inertial measurement units (IMU)
  • Stabilization
  • ADIS16120:  Low Noise Angular Rate Sensor

    Product Description

    The ADIS16120 is a low noise, angular rate sensor (gyroscope) that includes all of the necessary embedded signal conditioning to provide a low noise, analog output over the complete dynamic range of ±300°/sec. Factory calibration provides excellent offset and gain accuracy. The unique design implementation provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. The surface-micromachining manufacturing technology is the same high volume BiMOS process used by Analog Devices, Inc. for its high reliability automotive sensor products.

    The output signal, RATEOUT, is a voltage proportional to the angular rate about the axis normal to the top surface of the package. A precision reference and a temperature output are provided for system-level calibrations and a digital self-test feature is provided to enable system-level diagnostics. The self-test function electromechanically excites the sensor to verify proper operation.

    The 35.6 mm × 42.4 mm (plus mounting extensions) package provides the convenience of a standard geometry 24-pin interface and four mounting holes for simple installation.

    Applications

  • Guidance and control
  • Instrumentation
  • Inertial measurement units (IMU)
  • Stabilization
  • REPLACEMENT PARTS

    Suggested Replacement Parts : ADIS16130

    Compatibility: Replacement part is a functional equivalent, not pin for pin

    Availability: Contact Analog Devices, Inc. Technical Support, 781-937-1428 or 800-262-5643 (US & Canada)

    Additional Information: SIMILIAR REPLACMENTS ARE THE ADIS16130 AND ADIS16135.

    To find replacement products for this part:

    Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



    Specifications

    Range +/ - 300 °/s
    Sensitivity 0.2 °/s/mV
    Typical Bandwidth (kHz) 0.32kHz
    Noise Density (°/s/rtHz) 0.015
    Nonlinearity 0.04% of FS
    Temp Sensor Yes
    Voltage Reference Yes
    Voltage Supply (V) 4.75 to 5.25
    Supply Current 95mA
    Temp Range (°C) -40 to 85
    Package 36 mm x 42 mm Mod
    Review this Product X
    content here.
    content here.

    Review this Product

    Close