Add to Signal Chain Designer

REF02S:  Aerospace +5V Precision Voltage Ref./Temp. Transducer

Product Details

The REF02 precision voltage reference provides a stable +5V output which can be adjusted over a ±6% range with minimal effect on temperature stability. Single-supply operation over an input voltage range of 7V to 40V, low current drain of 1mA, and excellent temperature stability are achieved with an improved bandgap design. Low noise, and low power make the REF02 an excellent choice whenever a stable voltage reference is required. Applications include D/A and A/D converters, portable instrumentation, and digital voltmeters. The versatility of the REF02 is enhanced by its use as a monolithic temperature transducer.

FEATURES and BENEFITS

  • 5 V Output: ±0.3% Max
  • Adjustment Range: ±3% Min
  • Excellent Temperature Stability: 8.5 ppm/°C Max
  • Low Noise
  • Low Supply Current: 1.4 mA Max
  • Wide Input Voltage Range: 7 V to 40 V
  • High Load-Driving Capability: 10 mA
  • No External Components
  • Short-Circuit Proof

REF02S Pin Configuration Diagram

REF02S Pin Configuration Diagram
REF02S Pin Configuration Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
REF02S: Standard Military Drawing (Rev H, 12/2005) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
REF02S Low Dose Rate Generic Report  (pdf, 372 kB) Generic Radiation Reports PDF
REF02S Generic Radiation Report  (pdf, 16 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

REF02S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8551401V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
5962-8551401VGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
5962-8551401VHA Status: Production CER. FLATPACK WITH LEADS 10 Mil Tray, 19 - - N  Material Info PCN Contact ADI
5962-8551401VPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
5962L8551405VHA Status: Production CER. FLATPACK WITH LEADS 10 Mil Tube - - N  Material Info PCN Contact ADI
5962R8551401V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
5962R8551401VGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
5962R8551401VHA Status: Production CER. FLATPACK WITH LEADS 10 Mil Tray, 19 - - N  Material Info PCN Contact ADI
5962R8551401VPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
REF020000C Status: Production CHIPS OR DIE 0 Mil Tray, 100 - - Y  Material Info Notify Me Contact ADI
REF02R000C Status: Production CHIPS OR DIE 0 Mil Tray, 100 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close