ADL5501S

RECOMMENDED FOR NEW DESIGNS

Aerospace 50 MHz TO 6 GHz TruPwr™ Detector

Viewing:

Overview

  • True rms response
  • Excellent temperature stability
  • Up to 30 dB input dynamic range
  • 50 Ω input impedance
  • 1.25 V rms, 15 dBm, maximum input
  • Single-supply operation: 2.7 V to 5.5 V
  • Low power: 3.3 mW at 3 V supply

ADL5501S
Aerospace 50 MHz TO 6 GHz TruPwr™ Detector
ADL5501S_F-10-1 Pin configuration ADL5501 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed