Add to Signal Chain Designer

ADG222:  LC2MOS ±15 V Quad SPST Switch

Product Details


NEW DESIGNS consider ADG1212 or ADG5212

The ADG222 is a monolithic CMOS device comprising four independently selectable switches. On-chip latches facilitate microprocessor interfacing. It is designed on an enhanced LC2MOS process which gives an increased signal handling capability of ±15 V. This switch also features high switching speeds and low RON.

The ADG222 consists of four SPST switches. The ADG222 switches are turned on with a logic high on the appropriate control input. All devices exhibit break before make switching action. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.

FEATURES and BENEFITS

  • 44 V Supply Maximum Ratings
  • ± 15 V Analog Signal Range
  • Low On-Resistance (60 max)
  • Low Leakage (0.5 nA typ)
  • Break-Before-Make Switching Action
  • Extended Plastic Temperature Range
    (-40ºC to +85ºC)
  • Low Power Dissipation (22.5 mW)
  • TTL/CMOS Compatible
  • Superior Second Source for
    DG201A/HI201
  • 16-Lead DIP/SOIC Packages

Functional Block Diagram for ADG222

Documentation

Title Content Type File Type
ADG221/ADG222: LC2MOS Quad SPST Switches Data Sheet  (Rev B, 07/1992) (pdf, 230 kB) Data Sheets PDF
AN-248: ADG201A/ADG202A and ADG221/ADG222 Performance with Reduced Power Supplies  (pdf, 166 kB) Application Notes PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Review this Product X
content here.
content here.

Review this Product

Close