Add to Signal Chain Designer

ADG201HS:  LC2MOS ± 15 V High Speed, Quad SPST Switch

Product Details

The ADG201HS is a monolithic CMOS device comprising four independently selectable switches. They are designed on an enhanced LC2MOS process which gives an increased signal handling capability of ±15 V. These switches also feature high switching speeds and low RON.

The ADG201HS switches are turned on with a logic low on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.

FEATURES and BENEFITS

  • 50 ns max Switching Time Over Full Temperature Range
  • Low On-Resistance (30 O max)
  • Single Supply Specs for +10.9 V to 16.5 V Operation
  • Extended Plastic Temperature Range
    (-40°C to +85°C)
  • Low Leakage (100 pA typ)
  • Break-Before-Make Switching Action
  • 44 V Supply Maximum Ratings
  • Plug-In Replacement for HI-201HS,
    DG201
  • 16-Lead DIP/SOIC and 20-Lead
    LCCC/PLCC Packages

Functional Block Diagram for ADG201HS

Documentation

Title Content Type File Type
ADG201HS: LC2MOS High Speed, Quad SPST Switches Data Sheet (Rev B, 04/1988) (pdf, 283 kB) Data Sheets PDF
AN-355: Behind the Switch Symbol  (pdf, 132 kB)
Use CMOS Analog Switches More Effectively When You Consider Them as Circuits
Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG201HS Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-86716032A Status: Last Time Buy LCC:CER LEADLESS CHIP CARR 20 Comm. Tube, 54 - - N  Material Info PCN/PDN Purchase
5962-8671603EA Status: Last Time Buy 16 ld CerDIP 16 Comm. Tube, 25 - - N  Material Info PCN/PDN Purchase
ADG201ASKNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 - - Y  Material Info Notify Me Purchase
ADG201HSBCHIPS Status: Production CHIPS OR DIE 0 Comm. Tray, 100 $6.63 $6.63 Y  Material Info PCN Purchase
ADG201HSJN Status: Production 16 ld PDIP 16 Comm. Tube, 25 $3.73 $3.18 N  Material Info PCN Purchase
ADG201HSJNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $3.23 $2.75 Y  Material Info PCN Purchase
ADG201HSJP Status: Production 20 ld PLCC 20 Comm. Tube, 49 $4.37 $3.71 N  Material Info PCN Purchase
ADG201HSJP-REEL Status: Production 20 ld PLCC 20 Comm. Reel, 1000 - $3.06 N  Material Info PCN Purchase
ADG201HSJPZ Status: Production 20 ld PLCC 20 Comm. Tube, 49 $3.77 $3.21 Y  Material Info Notify Me Purchase
ADG201HSKNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $5.55 $4.73 Y  Material Info PCN Purchase
ADG201HSKPZ Status: Production 20 ld PLCC 20 Comm. Tube, 49 $5.55 $4.73 Y  Material Info Notify Me Purchase
ADG201HSKPZ-REEL Status: Production 20 ld PLCC 20 Comm. Reel, 1000 - $4.73 Y  Material Info Notify Me Purchase
ADG201HSKR Status: Production 16 ld SOIC 16 Comm. Tube, 48 $5.94 $5.05 N  Material Info PCN Purchase
ADG201HSKR-REEL Status: Production 16 ld SOIC 16 Comm. Reel, 2500 - $5.05 N  Material Info PCN Purchase
ADG201HSKRZ Status: Production 16 ld SOIC 16 Comm. Tube, 48 $5.14 $4.37 Y  Material Info PCN Purchase
ADG201HSKRZ-REEL Status: Production 16 ld SOIC 16 Comm. Reel, 2500 - $4.37 Y  Material Info PCN Purchase
ADG201HSTCHIPS Status: Production CHIPS OR DIE 0 Comm. Tray, 100 $6.37 $6.37 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close