AD9254S

RECOMMENDED FOR NEW DESIGNS

Aerospace 14-Bit 150 MSPS, 1.8V Analog-to-Digital Converter

Viewing:

Overview

  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • SNR = 71.8 dBc (72.8 dBFS) to 70 MHz input
  • SFDR = 84 dBc to 70 MHz input
  • Low power: 430 mW @ 150 MSPS
  • Differential input with 650 MHz bandwidth
  • On-chip voltage reference and sample-and-hold amplifier
AD9254S
Aerospace 14-Bit 150 MSPS, 1.8V Analog-to-Digital Converter
AD9254S Functional Block Diagram AD9254S_F-52 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed