AD8212S

PRODUCTION

Aerospace High Voltage Current Shunt Monitor

Viewing:

Overview

  • Adjustable gain
  • High common-mode voltage range 7 V to 65 V typical 7 V to >500 V with external pass transistor
  • Current output
  • Integrated 5 V series regulator

AD8212S
Aerospace High Voltage Current Shunt Monitor
AD8212S_F-10-1 Pin configuration AD8212S Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed