AD768S

PRODUCTION

Aerospace 16-Bit, 30 MSPS Digital to Analog Converter

Viewing:

Overview

  • 30 MSPS Update Rate
  • 16-Bit Resolution
  • Linearity: 1/2 LSB DNL @14 Bits 1 LSB INL @14 Bits
  • Fast Settling: 25 ns Full-Scale Settling to 0.025%
  • Low Glitch Impulse: 35 pV-s
  • SFDR @ 1 MHz Output: 86 dBc
  • THD @ 1 MHz Output: 71 dBc
  • See datasheet for additional features

AD768S
Aerospace 16-Bit, 30 MSPS Digital to Analog Converter
AD768S_F-28-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed