Add to Signal Chain Designer

AD7548:  12-Bit, Multiplying, IOUT DAC, 8-Bit Bus

Product Details

The AD7548 is a 12-monolithic CMOS D/A converter for use with 8-bit bus microprocessors. Data is loaded in two bytes to input holding registers as shown in the block diagram opposite. The AD7548 can be configured to accept either left- or right-justified data, least significant byte or most significant byte first, using standard TTL compatible control inputs.

A separate load DAC control input allows the user the choice of updating the analog output coincident with loading new data to the DAC input register or at any time after the data loading event. This feature is especially important in multi-DAC systems where simultaneous update of all DACs is required.

APPLICATIONS

  • 8-bit microprocessor based control systems
  • Programmable amplifiers
  • Function generation
  • Servo Control

FEATURES and BENEFITS

  • All Grades 12-Bit Monotonic Over Full Temperature Ranges
  • Operation Specified at +5V, +12V or +15V Power Supply
  • 8-Bit Bus Compatible 12-Bit DAC
  • Low Gain Drift of 5 ppm/°C Maximum
  • Full 4 Quadrant Multiplication
  • Skinny DIP and Surface Mount Packages

Functional Block Diagram for AD7548

 

Additional Information: Also consider the new AD54xx family of parts for new designs.

Documentation

Title Content Type File Type
AD7548: LC2MOS 8-Bit µP Compatible 12-Bit DAC Scanned Data Sheet (Rev A, 09/1996) (pdf, 612 kB) Data Sheets PDF
AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems  (pdf, 237 kB) Application Notes PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7548 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7548AQ Status: Production CERDIP GLASS SEAL 20 Ind Tube, 18 $15.58 $15.58 N  Material Info PCN Purchase
AD7548BQ Status: Production CERDIP GLASS SEAL 20 Ind Tube, 18 $18.19 $18.19 N  Material Info PCN/PDN Purchase
AD7548JN Status: Production 20 ld PDIP 20 Comm. Tube, 18 $12.42 $10.54 N  Material Info PCN Purchase
AD7548JNZ Status: Production 20 ld PDIP 20 Comm. Tube, 18 $11.31 $9.60 Y  Material Info PCN Purchase
AD7548JPZ Status: Production 20 ld PLCC 20 Comm. Tube, 49 $12.88 $10.45 Y  Material Info PCN Purchase
AD7548JPZ-REEL Status: Production 20 ld PLCC 20 Comm. Reel, 1000 - $10.45 Y  Material Info PCN Purchase
AD7548JR Status: Production 20 ld SOIC - Wide 20 Comm. Tube, 37 $12.08 $10.24 N  Material Info PCN Purchase
AD7548JR-REEL Status: Contact ADI 20 ld SOIC - Wide 20 Comm. Reel, 1000 - - N  Material Info PCN/PDN Contact ADI
AD7548JR-REEL7 Status: Production 20 ld SOIC - Wide 20 Comm. Reel, 400 - $10.24 N  Material Info PCN Purchase
AD7548JRZ Status: Production 20 ld SOIC - Wide 20 Comm. Tube, 37 $11.00 $9.32 Y  Material Info PCN Purchase
AD7548JRZ-REEL Status: Production 20 ld SOIC - Wide 20 Comm. Reel, 1000 - $9.79 Y  Material Info PCN Purchase
AD7548JRZ-REEL7 Status: Production 20 ld SOIC - Wide 20 Comm. Reel, 400 - $9.32 Y  Material Info PCN Purchase
AD7548KNZ Status: Production 20 ld PDIP 20 Comm. Tube, 18 $13.71 $11.65 Y  Material Info PCN Purchase
AD7548KP Status: Production 20 ld PLCC 20 Comm. Tube, 49 $15.16 $12.27 N  Material Info PCN Purchase
AD7548KPZ-REEL Status: Production 20 ld PLCC 20 Comm. Reel, 1000 - $12.27 Y  Material Info Notify Me Purchase
AD7548TQ/883B Status: Production CERDIP GLASS SEAL 20 Mil Tube, 18 $73.22 $57.97 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close