Add to Signal Chain Designer

AD7547:  Dual 12-Bit CMOS DAC with Parallel Load Input Structure

Product Details

The AD7547 contains two 12-bit current outpput DACs on one monolithic chip. Also on-chip are the level shifters, data registers and control logic for easy microprocessor interfacing. There are 12 data inputs. CSA, CSB, WR control DAC selection and loading. Data is latched into the DAC registers on the rising edge of WR. The device is speed compatible with most microprocessors and accepts TTL, 74HC and 5V CMOS logic level inputs.

The D/A convereters provide 4-quadrant multiplication capabilities with seperate reference inputs and feedback resistors. Monolithic construction ensures that thermal and gain error tracking is excellent. 12-bit monotonicity is guaranteed for both DACs over the full temperature range.

The AD7547 is manufactured using the Linear Compatible CMOS (LC²MOS) process. This allows fast digital logic and precision linear circuitry to be fabricated on the same die.

APPLICATIONS

  • Automatic Test Equipment
  • Programmable Filters
  • Audio Applications
  • Synchro Applications
  • Process Control

FEATURES and BENEFITS

  • Two 12-bit DACs in One Package
  • DAC Ladder Resistance Matching: 0.5%
  • Space Saving Skinny DIP and Suface Mount Packages
  • 4-Quadrant Multiplication
  • Low Gain Error (1 LSB max Over Temperature)
  • Fast Interface Timing

Functional Block Diagram for AD7547

Similar Products

  • AD5405 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Parallel Interface
  • AD5415 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface
  • AD5447 Dual 12-Bit, High Bandwidth Multiplying DACs with Parallel Interface
  • AD5449 Dual 12-Bit, High Bandwidth Multiplying DAC with Serial Interface

 

Additional Information: Also consider the new AD54xx family of parts for new designs.

Documentation

Title Content Type File Type
AD7547: Military Data Sheet  (Rev B, 12/2001) (pdf) Data Sheets PDF
AD7547: Dual 12-Bit CMOS DAC with Parallel Load Input Structure Data Sheet  (Rev A, 06/1988) (pdf, 601 kB) Data Sheets PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Application Notes PDF
AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Application Notes PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Application Notes PDF
AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design  (pdf, 52 kB) Application Notes PDF
AN-209: 09: 8th Order Programmable Low-Pass Analog Filter Using Dual 12-Bit CMOS Multiplying DACs  (pdf, 401 kB) Application Notes PDF
AN-206: 06: CMOS Multiplying DAC Based Panning Circuit Provides Almost Constant Output Power  (pdf, 142 kB)
Audio signal processing sometimes requires splitting or "panning" a single signal source into multiple channels. This application note describes how CMOS M-DACs can control the relative signal levels of the derived channels.
Application Notes PDF
AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems  (pdf, 237 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7547 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-89657023A Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $151.27 $103.27 N  Material Info PCN Purchase
5962-8965702LX Status: Production CERDIP GLASS SEAL 24 Mil Tube, 15 $103.27 $83.77 N  Material Info PCN Purchase
5962-8965703LX Status: Production CERDIP GLASS SEAL 24 Mil Tube, 15 $123.85 $100.53 N  Material Info PCN Purchase
AD7547ACHIPS Status: Production CHIPS OR DIE 0 Comm. Tray, 100 $20.83 $20.83 Y  Material Info PCN Purchase
AD7547AQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $24.80 $24.80 N  Material Info PCN Purchase
AD7547BQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $26.60 $22.60 N  Material Info PCN Purchase
AD7547CQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $35.44 $35.44 N  Material Info PCN Purchase
AD7547JNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $15.72 $13.39 Y  Material Info PCN Purchase
AD7547JP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $20.31 $16.47 N  Material Info PCN Purchase
AD7547JPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $17.58 $14.26 Y  Material Info PCN Purchase
AD7547JPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $14.26 Y  Material Info Notify Me Purchase
AD7547JR Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 $17.63 $15.00 N  Material Info PCN Purchase
AD7547JR-REEL Status: Production 24 ld SOIC - Wide 24 Comm. Reel, 1000 - $15.00 N  Material Info PCN Purchase
AD7547JRZ Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 $15.26 $12.99 Y  Material Info PCN Purchase
AD7547JRZ-REEL Status: Production 24 ld SOIC - Wide 24 Comm. Reel, 1000 - $12.99 Y  Material Info PCN Purchase
AD7547KN Status: Production 24 ld PDIP 24 Comm. Tube, 15 $21.28 $18.09 N  Material Info PCN Purchase
AD7547KNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $18.43 $15.67 Y  Material Info PCN Purchase
AD7547KP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $24.95 $20.30 N  Material Info PCN Purchase
AD7547KPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $21.60 $17.58 Y  Material Info PCN Purchase
AD7547LNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $24.94 $21.19 Y  Material Info PCN Purchase
AD7547LP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $33.76 $27.46 N  Material Info PCN Purchase
AD7547LPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $29.23 $23.76 Y  Material Info PCN Purchase
AD7547LPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $22.63 Y  Material Info Notify Me Purchase
AD7547LRZ Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 $24.21 $20.57 Y  Material Info PCN Purchase
AD7547LRZ-REEL Status: Production 24 ld SOIC - Wide 24 Comm. Reel, 1000 - $20.57 Y  Material Info PCN Purchase
AD7547TE Status: Contact ADI LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $125.20 $88.71 N  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close