Add to Signal Chain Designer

AD7243:  CMOS, 12-Bit Serial DACPORT

Product Details

Newer Alternatives:
  • AD5530 Serial Input, Voltage Output 12-Bit D/A Converter

The AD7243 is a complete 12-bit, voltage ouptut, digital-to-analog converter with output amplifier and Zener voltage reference on a monolithic CMOS chip. No external trims are required to achieve full specified performance.

The output amplifier is capable of developing +10V across a 2k(Ohm) load. The output voltage ranges with single supply operation are 0 to +5 V or 0 to +10V, while an additional bipolar ±5 V ouput range is available with dual supplies. The ranges are selected using the internal gain resistor.

The data format is natural binary in both unipolar ranges, while either offset binary or 2s complement format may be selected in the bipolar range. A CLR funtion is provided which set the output to 0 V in both unipolar ranges and in the 2s complement bipolar range, while with offset binary data format, the output is set -REFIN. This function is useful as a power-on reset as it allows the ouput to be set to a known voltage level.

The AD7243 features a fast versatile serial interface which allows easy connection to both microcomputers and 16-bit digital signal processors with serial ports. The serial data may be applied at rates up to 5 MHz allowing a DAC update rate of 300 kHz. A serial data output capability is also provided which allows daisy chaining in multi-DAC systems. This feature allows any number of DACs to be used in a system with a simple 4-wire interface. All DACs may be updated simultaneously using LDAC.

The AD7243 is fabricated on Linear Compatible CMOS (LC2MOS), an advanced, mixed technology process. It is packaged in 16-pin DIP and 16-pin SOIC packages.

DACPORT is a registered trademark of Analog Devices, Inc.

FEATURES and BENEFITS

  • 12-Bit CMOS DAC with
    On-Chip Voltage Reference
    Output Amplifier
  • Three Selectable Output Ranges
    -5 V to + 5 V, 0 V to +5 V, 0 V to +10 V
  • Serial Interface
  • 300 kHz DAC Update Rate
  • Small Size: 16-Lead DIP or SOIC
  • Nonlinearity: ±1/2 LSB Tmin to Tmax
  • Low Power Dissipation: 100 mW Typical

Functional Block Diagram for AD7243

AD7243 Diagram
Functional Block Diagram for AD7243

Similar Products

See also similar products:
The AD5530 is a Serial Input, Voltage Output 12-Bit D/A Converter in 16-lead TSSOP
The AD5531 is a Serial Input, Voltage Output14-Bit D/A Converter in 16-lead TSSOP
The AD5760 is a Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC in 24-lead LFCSP

Documentation

Title Content Type File Type
AD7243: LC2MOS 12-Bit Serial DACPORT Data Sheet  (Rev A, 06/2000) (pdf, 171 kB) Data Sheets PDF
AD7243: Military Data Sheet (Rev A, 08/2000) (pdf) Data Sheets PDF
AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems  (pdf, 237 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7243 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9320401MEA Status: Production 16 ld CerDIP 16 Comm. Tube, 25 $48.50 $43.84 N  Material Info PCN Purchase
AD7243AN Status: Production 16 ld PDIP 16 Ind Tube, 25 $9.69 $8.77 N  Material Info PCN Purchase
AD7243ANZ Status: Production 16 ld PDIP 16 Ind Tube, 25 $8.82 $7.98 Y  Material Info PCN Purchase
AD7243AR Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $9.42 $8.52 N  Material Info PCN Purchase
AD7243AR-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $8.52 N  Material Info PCN Purchase
AD7243ARZ Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $8.57 $7.75 Y  Material Info PCN Purchase
AD7243ARZ-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $7.75 Y  Material Info PCN Purchase
AD7243BN Status: Production 16 ld PDIP 16 Ind Tube, 25 $11.76 $10.64 N  Material Info PCN Purchase
AD7243BNZ Status: Production 16 ld PDIP 16 Ind Tube, 25 $10.72 $9.68 Y  Material Info PCN Purchase
AD7243BQ Status: Production 16 ld CerDIP 16 Ind Tube, 25 $16.67 $15.05 N  Material Info PCN Purchase
AD7243BR Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $11.43 $10.33 N  Material Info PCN Purchase
AD7243BR-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $10.33 N  Material Info PCN Purchase
AD7243BRZ Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $10.41 $9.41 Y  Material Info PCN Purchase
AD7243BRZ-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $9.41 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close