Add to Signal Chain Designer

AD7228:  Octal, 8-Bit Voltage Out DAC

Product Details

Newer Alternatives: NEW DESIGNS:
AD5308 2.5 V to 5.5 V Octal Voltage Output 8-Bit DACs in 16-Lead TSSOP

The AD7228A contains eight 8-bit voltage-mode digital-to-analog converters, with output buffer amplifiers and interface logic on a single monolithic chip. No external trims are required to achieve full specified performance for the part.

Separate on-chip latches are provided for each of the eight D/A converters. Data is transferred into the data latches through a common 8-bit TTL/CMOS (5V) compatible input port. Address inputs A0, A1 and A2 determine which latch is loaded when WR goes low. The control logic is speed compatible with most 8-bit microprocessors.

Specified performance is guaranteed for input reference voltages from +2 to 10V when using dual supplies. The part is also specified for single supply +15V operation using a reference of +10V and single supply +5V operation using a reference of +1.23V. Each output buffer amplifier is capable of developing +10V across a 2k(Ohm) load.

The AD7228A is fabricated on an all ion-implanted, high-speed , Linear Compatible CMOS (LC2MOS) process which has been specifically developed to integrate high-speed digital logic circuits and precision analog circuits on the same chip.

FEATURES and BENEFITS

  • Eight 8-Bit DACs with Output Amplifiers
  • Operates with Single +5 V, +12 V or +15 V or Dual Supplies
  • µP Compatible (95 ns WR Pulse)
  • No User Trims Required
  • Skinny 24-Pin DIPs, SOIC, and 28-Terminal Surface Mount Package

Functional Block Diagram for AD7228

AD7228 Diagram
Functional Block Diagram for AD7228

Similar Products

See also similar products:
The AD5308 is a 2.5 V to 5.5 V Octal Voltage Output 8-Bit DACs in 16-Lead TSSOP
The AD5318 is a 2.5 V to 5.5 V Octal Voltage Output 10-Bit DACs in 16-Lead TSSOP
The AD5328 is a 2.5 V to 5.5 V Octal Voltage Output 12-Bit DACs in 16-Lead TSSOP

Documentation

Title Content Type File Type
AD7228: Octal, 8-Bit Voltage Out DAC Data Sheet  (Rev A, 05/2002) (pdf, 207 kB) Data Sheets PDF
AD7228: Military Data Sheet  (Rev A, 04/2002) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7228 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-88663013X Status: Production 28 ld LCC 28 Mil Tube, 42 $339.22 $306.64 N  Material Info PCN Purchase
5962-88663023X Status: Production 28 ld LCC 28 Mil Tube, 42 $382.76 $346.01 N  Material Info PCN Purchase
5962-8866302LX Status: Production CERDIP GLASS SEAL 24 Mil Tube, 15 $221.53 $200.27 N  Material Info PCN Purchase
AD7228ABN Status: Production 24 ld PDIP 24 Ind Tube, 15 $21.60 $18.35 N  Material Info PCN Purchase
AD7228ABNZ Status: Production 24 ld PDIP 24 Ind Tube, 15 $18.70 $15.89 Y  Material Info PCN Purchase
AD7228ABP-REEL Status: Contact ADI PLCC:PLASTIC LEAD CHIP CAR 28 Ind Reel, 750 - - N  Material Info PCN/PDN Contact ADI
AD7228ABPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Ind Tube, 39 $18.16 $15.42 Y  Material Info Notify Me Purchase
AD7228ABPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Ind Reel, 750 - $15.42 Y  Material Info Notify Me Purchase
AD7228ABR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $20.97 $17.81 N  Material Info PCN Purchase
AD7228ABR-REEL Status: Contact ADI 24 ld SOIC - Wide 24 Ind Reel, 1000 - - N  Material Info PCN/PDN Contact ADI
AD7228ABRZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $18.16 $15.42 Y  Material Info PCN Purchase
AD7228ABRZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $15.42 Y  Material Info PCN Purchase
AD7228ACN Status: Production 24 ld PDIP 24 Ind Tube, 15 $26.63 $22.62 N  Material Info PCN Purchase
AD7228ACNZ Status: Production 24 ld PDIP 24 Ind Tube, 15 $21.95 $18.65 Y  Material Info PCN Purchase
AD7228ACP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Ind Tube, 39 $25.85 $21.97 N  Material Info PCN Purchase
AD7228ACP-REEL Status: Contact ADI PLCC:PLASTIC LEAD CHIP CAR 28 Ind Reel, 750 - - N  Material Info PCN Contact ADI
AD7228ACPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Ind Tube, 39 $21.31 $18.10 Y  Material Info Notify Me Purchase
AD7228ACPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Ind Reel, 750 - $18.10 Y  Material Info Notify Me Purchase
AD7228ACQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $34.05 $34.05 N  Material Info PCN Purchase
AD7228ACR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $24.62 $20.92 N  Material Info PCN Purchase
AD7228ACR-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $20.92 N  Material Info PCN Purchase
AD7228ACRZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $21.31 $18.10 Y  Material Info PCN Purchase
AD7228ACRZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $18.10 Y  Material Info PCN Purchase
AD7228BQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $50.08 $50.08 N  Material Info PCN Purchase
AD7228CQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $59.47 $59.47 N  Material Info PCN Purchase
AD7228KN Status: Production 24 ld PDIP 24 Comm. Tube, 15 $42.07 $35.75 N  Material Info PCN Purchase
AD7228KNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $34.69 $29.49 Y  Material Info PCN Purchase
AD7228KP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $46.98 $38.19 N  Material Info PCN Purchase
AD7228KP-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $33.04 N  Material Info PCN Purchase
AD7228KPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $40.67 $33.06 Y  Material Info Notify Me Purchase
AD7228KPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $33.04 Y  Material Info Notify Me Purchase
AD7228KR Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 $37.13 $31.56 N  Material Info PCN Purchase
AD7228KRZ Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 $33.68 $28.63 Y  Material Info PCN Purchase
AD7228KRZ-REEL Status: Production 24 ld SOIC - Wide 24 Comm. Reel, 1000 - $28.63 Y  Material Info PCN Purchase
AD7228LNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 $40.65 $34.56 Y  Material Info PCN Purchase
AD7228LP-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $36.89 N  Material Info PCN Purchase
AD7228LPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $47.67 $38.75 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close