AD574S

PRODUCTION

Aerospace 12-Bit-ADC w/Microprocessor Interface

Viewing:

Overview

  • Complete 12-Bit A/D Converter with Reference and Clock
  • 8- and 16-Bit Microprocessor Bus Interface
  • Guaranteed Linearity Over Temperature
  • No Missing Codes Over Temperature
  • Buried Zener Reference for Long-Term Stability and Low Gain
AD574S
Aerospace 12-Bit-ADC w/Microprocessor Interface
AD574S_F-28-1 Pin Configuration AD574S_Q-28-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed