Add to Signal Chain Designer

AD534S:  Aerospace Internally Trimmed Precision IC Multiplier

Product Details

The AD534 is a monolithic laser trimmed four-quadrant multiplier divider having accuracy specifications previously found only in expensive hybrid or modular products. Excellent supply rejection, low temperature coefficients and long term stability of the on-chip thin film resistors and buried Zener reference preserve accuracy even under adverse conditions of use. It is the first multiplier to offer fully differential, high impedance operation on all inputs, including the Z-input, a feature which greatly increases its flex-NC ibility and ease of use. The scale factor is pretrimmed to the standard value of 10.00 V; by means of an external resistor, this can be reduced to values as low as 3 V.

FEATURES and BENEFITS

  • All Inputs (X, Y and Z) Differential
    High Impedance for [(X1 - X2) (Y1 - Y2)/10 V] + Z2
    Transfer Function
  • Scale-Factor Adjustable to Provide up to X100 Gain
  • Low Noise Design: 90 µV rms typical, 10 Hz-10 kHz
  • Excellent Long Term Stability

AD534S Functional Block Diagram

AD534S Functional Block Diagram
AD534S Functional Block Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
AD534S: Standard Military Drawing  (Rev D, 01/2010) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD534S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9053701VCA Status: Production S/B OR B/B CERAMIC DIP 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962-9053701VIA Status: Production ROUND HEADER/METAL CAN 10 Mil Tube, 18 - - N  Material Info PCN Contact ADI
AD5340000C Status: Production CHIPS OR DIE 0 Mil Tray, 100 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close