Add to Signal Chain Designer

AD532:  Internally Trimmed Integrated Circuit Multiplier

Product Details

The AD532 is the first pretrimmed single chip monolithic multiplier/divider. It guarantees a maximum multiplying error of ±1.0% and a ±10 V output voltage without the need for any external trimming resistors or output op amp. Because the AD532 is internally trimmed, its simplicity of use provides design engineers with an attractive alternative to modular multipliers, and its monolithic construction provides significant advantages in size, reliability and economy. Further, the AD532 can be used as a direct replacement for other IC multipliers that require external trim networks (such as the AD530).

FEATURES and BENEFITS

  • Pretrimmed to ±1.0% (AD532K)
  • No External Components Required
  • Guaranteed ±1.0% max 4-Quadrant
    Error (AD532K)
  • Diff Inputs for (X1 - X2) (Y1 - Y2)/10 V
    Transfer Function
  • Monolithic Construction, Low Cost

Functional Block Diagram for AD532

Documentation

Title Content Type File Type
AD532: Internally Trimmed Integrated Circuit Multiplier Data Sheet  (Rev D, 02/2011) (pdf, 182 kB) Data Sheets PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD532 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD532JDZ Status: Production 14 ld Bottom-Brazed CerDIP 14 Comm. Tube, 25 $50.92 $45.82 Y  Material Info PCN Purchase
AD532JHZ Status: Production ROUND HEADER/METAL CAN 10 Comm. Tube, 100 $32.21 $29.00 Y  Material Info PCN Purchase
AD532KDZ Status: Production 14 ld Bottom-Brazed CerDIP 14 Comm. Tube, 25 $92.60 $83.30 Y  Material Info PCN Purchase
AD532KHZ Status: Production ROUND HEADER/METAL CAN 10 Comm. Tube, 100 $50.11 $45.12 Y  Material Info PCN Purchase
AD532SD Status: Production 14 ld Bottom-Brazed CerDIP 14 Mil Tube, 25 $123.25 $110.96 N  Material Info PCN Purchase
AD532SD/883B Status: Production 14 ld Bottom-Brazed CerDIP 14 Mil Tube, 25 $117.67 $105.92 N  Material Info PCN Purchase
AD532SH Status: Production ROUND HEADER/METAL CAN 10 Mil Tube, 100 $84.90 $76.42 N  Material Info PCN Purchase
AD532SH/883B Status: Production ROUND HEADER/METAL CAN 10 Mil Tube, 100 $87.37 $78.65 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close