content here.
content here.

SSM2210:  AUDIO DUAL MATCHED NPN TRANSISTOR

The SSM2210 is a dual NPN matched transistor pair specifically desinged to meet the requirements of ultra-low noise audio systems.

With it's extremely low input base spreading resistance (rbb' is typically 28 Ω), and high current gain (hFE typically exceeds 600 @ lC = 1 mA), systems inplementing the SSM2210 can achieve outstanding signal-to-noise ratios. This ...More

SSM2210:  Audio Dual Matched NPN Transistor

Product Description

The SSM2210 is a dual NPN matched transistor pair specifically desinged to meet the requirements of ultra-low noise audio systems.

With it's extremely low input base spreading resistance (rbb' is typically 28 Ω), and high current gain (hFE typically exceeds 600 @ lC = 1 mA), systems inplementing the SSM2210 can achieve outstanding signal-to-noise ratios. This will result in superior performance compared to systems incorporating commercially available monolithic amplifiers.

  • Very Low Voltage Noise - @ 100 Hz, 1 nV/√Hz MAX
  • Excellent Current Gain Match - 0.5% TYP
  • Tight VBE (VOS) - 200 µ V MAX
  • High - Gain Bandwidth Product - 200 MHz TYP
  • Outstanding Offset Voltage Drift
  • Low Cost
  • Direct Replacement for LM394BN/CN