Add to Signal Chain Designer

5B08:  5B Series 8 Channel Backplane

Product Details


The 5B08 and 5B08-MUX backplanes accept up to eight 5B Series input/output modules, providing direct screw terminal interfacing to sensors and transducers, as well as a 26-pin connector I/O interface to a measurement and control system. Model 5B08 backplane I/O signals are independently available, while Model 5B08-MUX I/O signals are controlled via an on-board multiplexer providing a bus for input signals and a separate bus for output signals.

5B Series modules can be mixed or matched and may be changed without disturbing field wiring. Each channel has a cold junction temperature sensor (Model AC1361) to accommodate thermocouple modules (5B37 or 5B47). Both backplanes require an external +5 V dc regulated power supply. Reverse power supply protection is provided as well as a replaceable 4-ampere fuse and a power ON green LED indicator.

FEATURES and BENEFITS

  • 8 Channel Multiplexed Backplane
  • Includes CJC Sensors
  • 26 Pin Ribbon Cable System Interface
  • Mix and Match 5B Series I/O Module Capability
  • Factory Mutual (FM) Approved: Approved for Use in Class I, Division 2, Groups A, B, C and D Locations
  • CE Certified: EMC Directive in Heavy Industrial Applications
  • 1500 V rms Channel/Channel and Input/Output Isolation
  • -25°C to +85°C Temperature Range
  • Single Threaded Insert for module Hold Down

Backplane Image for 5B08G

5B08 Image
Backplane Image for 5B08G

Documentation

Title Content Type File Type
5B08/5B08 Mux: 5B Series 8 Channel Backplane Data Sheet (Rev 0, 01/1999) (pdf, 244 kB) Data Sheets PDF
5B Series Accessories Accessories HTML
5B Series Configuration Guide Configuration Guides HTML
IOS Custom Product Worksheet
As a Design Subcontractor, IOS believes it essential to engage with our customers early in the development cycle. Complete the form and it will be reviewed and you will be contacted by one of our design specialists.
Custom Product Worksheet HTML
Selecting the Right Signal Conditioning Series for Your Application Overview HTML
All Series Modules Overview HTML
IOS 3 Year Warranty  (pdf, 23 kB) Overview PDF
5B Series Overviews Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

5B08 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5B08 Status: Production IOS BACKPLANE 0 Comm. Tray, 1 - N  Material Info Notify Me Purchase
5B08-MUX Status: Production IOS BACKPLANE 0 Comm. Tray, 1 - N  Material Info Notify Me Purchase
AC1315: I/O Backplane Cable
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1315 Status: Production IOS MODULE 26 Comm. - N  Material Info - Purchase

AC1324: Interface Board for Analog I/O
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1324 Status: Production IOS MODULE 26 Comm. - N  Material Info - Purchase

AC1360: Single-Channel Evaluation Board
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1360 Status: Production NON-PHYSICAL PROD:NRE,ETC. 0 Comm. - N  Material Info - Purchase


AC1362: 20 ohm Current Sense Resistor
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1362 Status: Production IOS MODULE 2 Comm. - N  Material Info - Purchase


AC1367: Voltage Switch Input Module
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AC1367 Status: Production IOS MODULE 14 Comm. - N  Material Info - Purchase

PWR01: 5 V @ 5 Amp, Modular AC/DC Power Supply, Universal 120/240 VAC input
Model Package Pins Temp.
Range
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
PWR-01 Status: Production NON-PHYSICAL PROD:NRE,ETC. 0 Comm. - N  Material Info - Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close