Add to Signal Chain Designer

ADATE205:  250 MHz Dual DCL

Product Details

Newer Alternatives: NEW DESIGNS:
- ADATE302-02 500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs, and Per Pin PMU
- ADATE318 600 MHz Dual Integrated DCL with PPMU, VHH Drive Capability, Level Setting DACs, and On-Chip Calibration Engine

The ADATE205 is a complete, single-chip solution that performs the pin electronics functions of driver, comparator, and active load (DCL) for ATE applications. The active load can be powered down if not used.

The driver is a proprietary design that features three active modes: data high mode, data low mode, and term mode, as well as an inhibit state.

The driver has low leakage (<10 nA) in High-Z mode. The output voltage range is −1.5 V to +6.5 V to accommodate a wide variety of test devices.

The ADATE205 supports four programmable Tr/Tf times for applications where slower edge rates are required. The edge rate selection is done via two static digital CMOS select bits. The input data to the driver can be inverted using a single CMOS logic bit. This feature can be used for system calibration or applications where complement input data is needed.

Applications

  • Automatic test equipment
  • Semiconductor test systems
  • Board test systems
  • Instrumentation and characterization equipment
  • Data Sheet, Rev. A, 10/08

    FEATURES and BENEFITS

    • Driver, comparator, and active load with inhibit function
    • 250 MHz toggle rate
    • Dynamic clamps
    • Operating voltage range: −1.5 V to +6.5 V
    • Output voltage swing: 200 mV to 8 V
    • Four range adjustable slew rate
    • True/complement data mode bit
    • See Data Sheet for Additional Information

    Functional Block Diagram for ADATE205

    Documentation

    Title Content Type File Type
    ADATE205: 250 MHz Dual DCL Data Sheet (Rev A, 10/2008) (pdf, 341 kB) Data Sheets PDF
    Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADATE205 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADATE205BSVZ Status: Production TQFP 1.0 MM W/ THERMAL PAD 100 Ind Tray, 90 $34.76 $33.37 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close