Add to Signal Chain Designer

AD7839:  Octal 13-Bit, Parallel Input, Voltage-Output D/A Converter

Product Details


The AD7839 contains eight 13-bit, voltage-output DACs on one monolithic chip. It has output voltages with a full-scale range of ± 10 V from reference voltages of ± 5 V. There are 3 separate differential references; one for DACs A and B, one for DACs G and H and one for DACs C, D, E and F. The AD7839 accepts 13-bit parallel loaded data from the external bus into one of the input latches under the control of the WR, CS and DAC address pins, A0-A2. The DAC outputs are updated on reception of new data into the DAC registers. Each DAC output is buffered with a gain-of-two amplifier into which an external DAC offset voltage can be inserted via the DUTGND pins. The AD7839 is available in a 44 pin PQFP package.

FEATURES and BENEFITS

  • Eight 13-Bit DACs in One Package
    Voltage Outputs
    Offset Adjust for Each DAC Pair
  • Reference Range of ±5 V
    Maximum Output Voltage Range of ±10 V
    Clear Function to User-Defined Voltage
    44-Lead MQFP Package

Functional Block Diagram for AD7839

Documentation

Title Content Type File Type
AD7839: Octal 13-Bit, Parallel Input, Voltage-Output DAC Data Sheet (Rev 0, 04/1999) (pdf, 153 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7839 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close