Add to Signal Chain Designer

AD5532HS:  32-Channel 14-Bit bipolar DAC with High Speed 3-Wire Serial Interface

Product Details

The AD5532HS is a 32-channel bipolar voltage-output 14-bit DAC with a high-speed serial interface and is packaged in a tiny 12x12 mm CSPBGA. The selected DAC register is written to via the 3-wire interface. The serial interface operates at clock rates up to 30 MHz and is compatible with DSP and microcontroller interface standards. The output voltage range is 0 V to 5 V or -2.5 V to +2.5 V and is determined by the offset voltage at the OFFS_IN pin. It is restricted to a range from VSS + 2 V to VDD - 2 V because of the headroom of the output amplifier.

FEATURES and BENEFITS

  • High Integration: 32-Channel DAC in 12 x 12 mm2 CSPBGA
  • Guaranteed Monotonic
  • DSP-/Microcontroller-Compatible Serial Interface
  • Channel Update Rate 1.1 MHz
  • Output Impedance 0.5Ω
  • Selectable Output Voltage
    0 V to 5 V or -2.5 V to +2.5V
  • Asynchronous RESET Facility
  • Temperature Range
    -40°C to +85°C

Functional Block Diagram for AD5532HS

Documentation

Title Content Type File Type
AD5532HS: 32-Channel 14-Bit DAC with High-Speed 3-Wire Serial Interface Data Sheet  (Rev 0, 06/2001) (pdf, 174 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
Analog Devices extends its denseDAC™ family of data converters Overview HTML
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5532HS Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5532HSABC Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $63.82 $58.39 N  Material Info PCN Purchase
AD5532HSABCZ Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $55.26 $50.55 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5532HS Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5532HSEBZ Status: Production Evaluation Board $159.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close